Related Products
-
Part No. 3400$0.501/4-20 x .500" Flat Head Socket Cap Screw (FHSCS) -
Part No. 25-2502$0.4325mm X 25mm T-Slotted Profile - Two Adjacent Open T-Slots -
Part No. 25-2527$0.3725mm X 25mm Quarter Round T-Slotted Profile - Two Open T-Slots
My Wish Lists
()
Last Added Items
You have no items in your wish list.
25-3204
25 Series 1/4-20 Standard Slide-in T-Nut
25 Series 1/4-20 Standard Slide-in T-Nut
The standard slide-in T-nut is a fastening option that loads from the profile ends. It is a strong, durable connection that is available with options in size, thread, and finish.
| Series | 25 Series |
| Type | Standard T-Nut |
| Material | Steel |
| Grade | 1215 |
| Finish | Zinc |
| Color | Black |
| A | 12.45mm |
| B | 5.08mm |
| C | 10.95mm |
| D (Thread) | 1/4-20 |
| E | 4.34mm |
| Weight | 0.007000 |
| Max Length (inches) | 1.000000 |
The standard slide-in T-nut is a fastening option that loads from the profile ends. It is a strong, durable connection that is available with options in size, thread, and finish.
Product Specs
- Product Details
-
Series 25 Series Type Standard T-Nut Material Steel Grade 1215 Finish Zinc Color Black A 12.45mm B 5.08mm C 10.95mm D (Thread) 1/4-20 E 4.34mm Weight 0.007000 Max Length (inches) 1.000000
-
- Description
- The standard slide-in T-nut is a fastening option that loads from the profile ends. It is a strong, durable connection that is available with options in size, thread, and finish.
-
CAD Files
-
CAD Files
-