Related Products
-
Part No. 75-3521$1.04Bolt Assembly: M6 x 12.00mm Black SHCS with Slide-In Economy T-Nut - Centered Thread - Bright Zinc -
Part No. 75-3470$0.97Bolt Assembly: M6 x 16.00mm Blue SHCS with Washer and Hex Nut - Blue Zinc
My Wish Lists
()25-2882
25 & 30 Series Plastic Door Handle
25 & 30 Series Plastic Door Handle
The plastic door handle is made of light yet durable high-strength glass-filled nylon. It is corrosion-resistant, lending it to both indoor and outdoor applications. The plastic door handle is designed to mount directly to a T-slot profile or can also be used with a plastic panel. The suggested mounting hardware can be found on the "Suggested Hardware" tab.
The plastic door handle is made of light yet durable high-strength glass-filled nylon. It is corrosion-resistant, lending it to both indoor and outdoor applications. The plastic door handle is designed to mount directly to a T-slot profile or can also be used with a plastic panel. The suggested mounting hardware can be found on the "Suggested Hardware" tab.
| ESD Safe | No |
| Series | 25 Series, 30 Series |
| Material | Glass-Filled Nylon |
| Finish | Textured |
| Color | Red |
| Process | Molded |
| A | 93.50mm |
| B | 21.00mm |
| C | M6 |
| D | 36.00mm |
| E | 75.00mm |
| F | 112.00mm |
| Weight | 0.060000 |
The plastic door handle is made of light yet durable high-strength glass-filled nylon. It is corrosion-resistant, lending it to both indoor and outdoor applications. The plastic door handle is designed to mount directly to a T-slot profile or can also be used with a plastic panel. The suggested mounting hardware can be found on the "Suggested Hardware" tab.
Mount to T-Slot
| Series | Part Number | Qty | Description |
|---|---|---|---|
| 75-3521 | 2 | Bolt Assembly: M6 x 12.00mm Black SHCS with Slide-In Economy T-Nut - Centered Thread - Bright Zinc |
Mount to Panel LTE .250" / 6mm
| Series | Part Number | Qty | Description |
|---|---|---|---|
| 75-3470 | 2 | Bolt Assembly: M6 x 16.00mm Blue SHCS with Washer and Hex Nut - Blue Zinc |
Product Specs
- Product Details
-
ESD Safe No Series 25 Series, 30 Series Material Glass-Filled Nylon Finish Textured Color Red Process Molded A 93.50mm B 21.00mm C M6 D 36.00mm E 75.00mm F 112.00mm Weight 0.060000
-
- Description
The plastic door handle is made of light yet durable high-strength glass-filled nylon. It is corrosion-resistant, lending it to both indoor and outdoor applications. The plastic door handle is designed to mount directly to a T-slot profile or can also be used with a plastic panel. The suggested mounting hardware can be found on the "Suggested Hardware" tab.
- Sugg. Hardware
-
CAD Files
-
CAD Files
-
