Related Products
-
Part No. 25-2550-Black$0.8025mm X 50mm T-Slotted Profile - Six Open T-Slot -
Part No. 25-5050-Black$1.2750mm X 50mm T-Slotted Profile - Eight Open T-Slots
My Wish Lists
()25-2753-Black
25 Series Dual Roller Wheel Bracket Assembly
25 Series Dual Roller Wheel Bracket Assembly
The dual roller wheel bracket assembly mounts to a T-slot profile and includes one dual roller wheel bracket and two roller wheels with permanent lubricated bushings or ball bearings. The assembly is commonly used to create door frames, linear glides, or track systems. The mounting hardware is included.
The dual roller wheel bracket assembly mounts to a T-slot profile and includes one dual roller wheel bracket and two roller wheels with permanent lubricated bushings or ball bearings. The assembly is commonly used to create door frames, linear glides, or track systems. The mounting hardware is included.
| ESD Safe | No |
| Color | No |
| Series | 25 Series |
| Bracket (Qty.) | 25-2752 (1) |
| Wheel (Qty.) | 25-2281 (2) |
| Material | Akulon K222-D |
| Process | Injection Molded |
| Wheel Color | Blue |
| Bracket Color | Black Anodize |
| A | 50.00mm |
| Weight | 0.280800 |
The dual roller wheel bracket assembly mounts to a T-slot profile and includes one dual roller wheel bracket and two roller wheels with permanent lubricated bushings or ball bearings. The assembly is commonly used to create door frames, linear glides, or track systems. The mounting hardware is included.
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
Product Specs
- Product Details
-
ESD Safe No Color No Series 25 Series Bracket (Qty.) 25-2752 (1) Wheel (Qty.) 25-2281 (2) Material Akulon K222-D Process Injection Molded Wheel Color Blue Bracket Color Black Anodize A 50.00mm Weight 0.280800
-
- Description
The dual roller wheel bracket assembly mounts to a T-slot profile and includes one dual roller wheel bracket and two roller wheels with permanent lubricated bushings or ball bearings. The assembly is commonly used to create door frames, linear glides, or track systems. The mounting hardware is included.
-
CAD Files
-
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
-
