Related Products
-
Part No. 75-3404$0.81Bolt Assembly: M6 x 10.00mm Blue BHSCS with Slide-In Economy T-Nut - Centered Thread - Bright Zinc -
Part No. 65-2475$62.94Thermoplastic Coated Wire Mesh Panel: 3.55mm Thick, Yellow
My Wish Lists
()25-2521
25 Series Double Arm Narrow Mesh Retainer
25 Series Double Arm Narrow Mesh Retainer
The double arm narrow mesh retainer is used to mount a mesh panel when it is recessed within the T-slot or on the profile frame. It provides stability and reduces vibration while also being a strong fastening option that is simple to use and easily repositioned. The double arm narrow mesh retainer is perfect in instances when a profile is connecting two adjacent panels. It has slotted holes to allow for positioning so that the bolts won’t crash into the mesh. The mesh retainer requires backing plates. The suggested hardware to mount the retainer to the T-slot is listed on the "Suggested Hardware" tab while the hardware for the backing plates should be based on the panel type and thickness.
The double arm narrow mesh retainer is used to mount a mesh panel when it is recessed within the T-slot or on the profile frame. It provides stability and reduces vibration while also being a strong fastening option that is simple to use and easily repositioned. The double arm narrow mesh retainer is perfect in instances when a profile is connecting two adjacent panels. It has slotted holes to allow for positioning so that the bolts won’t crash into the mesh. The mesh retainer requires backing plates. The suggested hardware to mount the retainer to the T-slot is listed on the "Suggested Hardware" tab while the hardware for the backing plates should be based on the panel type and thickness.
| ESD Safe | Yes |
| Series | 25 Series |
| Material | Aluminum |
| Grade | 6063-T6 |
| Process | Milled |
| Finish | Anodize |
| Color | Clear |
| A | 75.50mm |
| B | 9.40mm |
| C | 6.30mm |
| D | 16.00mm |
| E | 6.00mm |
| F | 22.35mm |
| G | 6.30mm |
| H | 4.00mm |
| J | 4.00mm |
| K | 25.00mm |
| L | 25.50mm |
| M | 9.30mm |
| N | 13.30mm |
| P | 32.00mm |
| Weight | 0.064000 |
The double arm narrow mesh retainer is used to mount a mesh panel when it is recessed within the T-slot or on the profile frame. It provides stability and reduces vibration while also being a strong fastening option that is simple to use and easily repositioned. The double arm narrow mesh retainer is perfect in instances when a profile is connecting two adjacent panels. It has slotted holes to allow for positioning so that the bolts won’t crash into the mesh. The mesh retainer requires backing plates. The suggested hardware to mount the retainer to the T-slot is listed on the "Suggested Hardware" tab while the hardware for the backing plates should be based on the panel type and thickness.
Mount to T-Slot
| Series | Part Number | Qty | Description |
|---|---|---|---|
| 75-3404 | 1 | Bolt Assembly: M6 x 10.00mm Blue BHSCS with Slide-In Economy T-Nut - Centered Thread - Bright Zinc |
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
Product Specs
- Product Details
-
ESD Safe Yes Series 25 Series Material Aluminum Grade 6063-T6 Process Milled Finish Anodize Color Clear A 75.50mm B 9.40mm C 6.30mm D 16.00mm E 6.00mm F 22.35mm G 6.30mm H 4.00mm J 4.00mm K 25.00mm L 25.50mm M 9.30mm N 13.30mm P 32.00mm Weight 0.064000
-
- Description
The double arm narrow mesh retainer is used to mount a mesh panel when it is recessed within the T-slot or on the profile frame. It provides stability and reduces vibration while also being a strong fastening option that is simple to use and easily repositioned. The double arm narrow mesh retainer is perfect in instances when a profile is connecting two adjacent panels. It has slotted holes to allow for positioning so that the bolts won’t crash into the mesh. The mesh retainer requires backing plates. The suggested hardware to mount the retainer to the T-slot is listed on the "Suggested Hardware" tab while the hardware for the backing plates should be based on the panel type and thickness.
-
Sugg. Hardware
Mount to T-Slot
Series Part Number Qty Description 
75-3404 1 Bolt Assembly: M6 x 10.00mm Blue BHSCS with Slide-In Economy T-Nut - Centered Thread - Bright Zinc
-
CAD Files
-
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
-
