Related Products
-
Part No. 75-3518$1.27Bolt Assembly: M6 x 12.00mm Black BHSCS with Washer and Slide-In Economy T-Nut - Centered Thread - Bright Zinc
25-2428-Black
25 Series Panel Mount Bracket
25 Series Panel Mount Bracket
The panel mount bracket is used to mount a panel flush with a profile and has a slotted hole which allows for greater adjustability when mounting the panel. It engages the 2-degree drop-lock feature when the assembly bolts are tightened to the required torque. The panel mount bracket is a fastening method that can be repositioned and reused. The panel requires a through hole as well as hardware to mount the panel to the bracket, which should be based on the panel type and thickness. The suggested hardware for mounting the bracket to the T-slot can be found on the "Suggested Hardware" tab.
The panel mount bracket is used to mount a panel flush with a profile and has a slotted hole which allows for greater adjustability when mounting the panel. It engages the 2-degree drop-lock feature when the assembly bolts are tightened to the required torque. The panel mount bracket is a fastening method that can be repositioned and reused. The panel requires a through hole as well as hardware to mount the panel to the bracket, which should be based on the panel type and thickness. The suggested hardware for mounting the bracket to the T-slot can be found on the "Suggested Hardware" tab.
| ESD Safe | Yes |
| Series | 25 Series |
| Material | Aluminium |
| Grade | 6063-T6 |
| Finish | Anodize |
| Color | Black |
| A | 12.50mm |
| B | 6.30mm |
| C | 12.50mm |
| D | 3.00mm |
| E | 25.00mm |
| F | 25.00mm |
| G | 12.50mm |
| H | 6.00mm |
| J | 6.50mm |
| K | 6.30mm |
| Weight | 0.018000 |
The panel mount bracket is used to mount a panel flush with a profile and has a slotted hole which allows for greater adjustability when mounting the panel. It engages the 2-degree drop-lock feature when the assembly bolts are tightened to the required torque. The panel mount bracket is a fastening method that can be repositioned and reused. The panel requires a through hole as well as hardware to mount the panel to the bracket, which should be based on the panel type and thickness. The suggested hardware for mounting the bracket to the T-slot can be found on the "Suggested Hardware" tab.
Mount to T-Slot
| Series | Part Number | Qty | Description |
|---|---|---|---|
| 75-3404 | 1 | Bolt Assembly: M6 x 10.00mm Blue BHSCS with Slide-In Economy T-Nut - Centered Thread - Bright Zinc |
Product Specs
- Product Details
-
ESD Safe Yes Series 25 Series Material Aluminium Grade 6063-T6 Finish Anodize Color Black A 12.50mm B 6.30mm C 12.50mm D 3.00mm E 25.00mm F 25.00mm G 12.50mm H 6.00mm J 6.50mm K 6.30mm Weight 0.018000
-
- Description
The panel mount bracket is used to mount a panel flush with a profile and has a slotted hole which allows for greater adjustability when mounting the panel. It engages the 2-degree drop-lock feature when the assembly bolts are tightened to the required torque. The panel mount bracket is a fastening method that can be repositioned and reused. The panel requires a through hole as well as hardware to mount the panel to the bracket, which should be based on the panel type and thickness. The suggested hardware for mounting the bracket to the T-slot can be found on the "Suggested Hardware" tab.
-
Sugg. Hardware
Mount to T-Slot
Series Part Number Qty Description 
75-3404 1 Bolt Assembly: M6 x 10.00mm Blue BHSCS with Slide-In Economy T-Nut - Centered Thread - Bright Zinc
-
CAD Files
-
CAD Files
-


