Related Products
-
Part No. 25-2142$24.6925 Series 4 Hole - Offset Tap Base Plate: 50mm x 50mm with M10 Corner Tap
25-2205
Anti-vibration Leveling Foot: M10 x 65.00mm
Anti-vibration Leveling Foot: M10 x 65.00mm
The Anti-vibration Leveling Foot is a foot with a high level of vibration and shock isolation. It has a non-skid elastomer pad with load capacities ranging from 300-4200 pounds and 136-453 kilograms. The Anti-vibraion Leveling Foot has a powder coated safety-yellow steel housing and is a heavy-duty option, perfect for industrial applications such as machine framing, automation solutions, and guards. It is recommended for use with leveling anchor base plates.
The Anti-vibration Leveling Foot is a foot with a high level of vibration and shock isolation. It has a non-skid elastomer pad with load capacities ranging from 300-4200 pounds and 136-453 kilograms. The Anti-vibraion Leveling Foot has a powder coated safety-yellow steel housing and is a heavy-duty option, perfect for industrial applications such as machine framing, automation solutions, and guards. It is recommended for use with leveling anchor base plates.
| ESD Safe | No |
| Series | Metric |
| Material | Steel / Elastomer Rubber |
| Process | Cold Rolled Sheet Coil Sheet Formed |
| Finish | Zinc / Powder Coated |
| Color | Bright / Yellow / Black |
| A | 17.00mm |
| B | 75.00mm |
| C | 8.38mm |
| D | 65.00mm |
| E | 40.00mm |
| F | M10 x 1.50 |
| Load_Capacity (MIN/MAX) | 136.08 / 317.52 kg |
| Weight | 1.055000 |
The Anti-vibration Leveling Foot is a foot with a high level of vibration and shock isolation. It has a non-skid elastomer pad with load capacities ranging from 300-4200 pounds and 136-453 kilograms. The Anti-vibraion Leveling Foot has a powder coated safety-yellow steel housing and is a heavy-duty option, perfect for industrial applications such as machine framing, automation solutions, and guards. It is recommended for use with leveling anchor base plates.
Product Specs
- Product Details
-
ESD Safe No Series Metric Material Steel / Elastomer Rubber Process Cold Rolled Sheet Coil Sheet Formed Finish Zinc / Powder Coated Color Bright / Yellow / Black A 17.00mm B 75.00mm C 8.38mm D 65.00mm E 40.00mm F M10 x 1.50 Load_Capacity (MIN/MAX) 136.08 / 317.52 kg Weight 1.055000
-
- Description
The Anti-vibration Leveling Foot is a foot with a high level of vibration and shock isolation. It has a non-skid elastomer pad with load capacities ranging from 300-4200 pounds and 136-453 kilograms. The Anti-vibraion Leveling Foot has a powder coated safety-yellow steel housing and is a heavy-duty option, perfect for industrial applications such as machine framing, automation solutions, and guards. It is recommended for use with leveling anchor base plates.
-
CAD Files
-
CAD Files
-