Related Products
-
Part No. 25-2550$0.7325mm X 50mm T-Slotted Profile - Six Open T-Slots -
Part No. 25-2151$18.4725 Series 3-Hole Pressure Manifold Feed Plate -
Part No. 25-2341$16.7025 Series 2-Hole Pressure Manifold Stopper Plate
My Wish Lists
()25-2152
25 Series 3-Hole Gasket for Pressure Manifold
25 Series 3-Hole Gasket for Pressure Manifold
The 3-hole gasket for pressure manifold is made of a cork and synthetic rubber combination used to prevent leakage. It is used with manifold plates to completely seal a profile end or create a tight seal where a substance is released.
| ESD Safe | No |
| Series | 25 Series |
| Material | velumoid |
| Color | Brown |
| A | 25.00mm |
| B | 12.50mm |
| C | 25.00mm |
| D | 12.50mm |
| E | 25.00mm |
| F | 12.50mm |
| G | 6.00mm |
| H | 0.76mm |
| J | 50.00mm |
| Weight | 0.001000 |
The 3-hole gasket for pressure manifold is made of a cork and synthetic rubber combination used to prevent leakage. It is used with manifold plates to completely seal a profile end or create a tight seal where a substance is released.
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
Product Specs
- Product Details
-
ESD Safe No Series 25 Series Material velumoid Color Brown A 25.00mm B 12.50mm C 25.00mm D 12.50mm E 25.00mm F 12.50mm G 6.00mm H 0.76mm J 50.00mm Weight 0.001000
-
- Description
The 3-hole gasket for pressure manifold is made of a cork and synthetic rubber combination used to prevent leakage. It is used with manifold plates to completely seal a profile end or create a tight seal where a substance is released.
-
CAD Files
-
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
-