Related Products
- Part No. 2493
Total Price
................................................................................................................................ - Part No. 2523
Total Price
................................................................................................................................ - Part No. 1010
Total Price
................................................................................................................................
My Wish Lists
()2495
10 Series Wide Backing Plate
10 Series Wide Backing Plate
The wide backing plate is used with the single arm wide mesh retainer or the double arm wide mesh retainer to secure wire mesh or panels. The suggested hardware for the wide backing plate should be based on the mesh or panel type and thickness.
Total Price
................................................................................................................................Series | 10 Series |
Material | Aluminum |
Grade | 6063-T6 |
Process | Milled |
Finish | Anodize |
Color | Clear |
A | 2.000" |
B | .500" |
C | 1.000" |
D | .500" |
E | 1.000" |
F | 1/4-20 |
G | .188" |
Weight | 0.036000 |
The wide backing plate is used with the single arm wide mesh retainer or the double arm wide mesh retainer to secure wire mesh or panels. The suggested hardware for the wide backing plate should be based on the mesh or panel type and thickness.
Mount to Backing Plate
Series | Part Number | Qty | Description |
---|---|---|---|
3063 | 2 | 1/4-20 x .625" Button Head Socket Cap Screw (BHSCS) |
Product Specs
- Product Details
-
Series 10 Series Material Aluminum Grade 6063-T6 Process Milled Finish Anodize Color Clear A 2.000" B .500" C 1.000" D .500" E 1.000" F 1/4-20 G .188" Weight 0.036000
-
- Description
The wide backing plate is used with the single arm wide mesh retainer or the double arm wide mesh retainer to secure wire mesh or panels. The suggested hardware for the wide backing plate should be based on the mesh or panel type and thickness.
-
Sugg. Hardware
Mount to Backing Plate
Series Part Number Qty Description 3063 2 1/4-20 x .625" Button Head Socket Cap Screw (BHSCS)
- CAD Files
- CAD Files
-