Related Products
-
Part No. 3321$0.87Bolt Assembly: 1/4-20 x .500" Black FBHSCS and Slide-In Economy T-Nut - Centered Thread - Black Zinc -
Part No. 2472$4.29Thermoplastic Coated Wire Mesh Panel: .210" Thick, Black
2490
10 Series Single Arm Narrow Mesh Retainer
10 Series Single Arm Narrow Mesh Retainer
The single arm narrow mesh retainer is used to mount a mesh panel when it is recessed within the T-slot or on the profile frame. It provides stability and reduces vibration while also being a strong fastening option that is simple to use and can be easily repositioned. The single arm narrow mesh retainer is frequently used when mounting one mesh panel to a profile or in instances when larger profile series are used to mount two mesh panels. It has a slotted hole to allow for positioning so that the bolt doesn’t crash into the mesh. The mesh retainer requires a backing plate. The suggested hardware to mount the retainer to the T-slot is listed on the "Suggested Hardware" tab while the hardware for the backing plate should be based on the panel type and thickness.
The single arm narrow mesh retainer is used to mount a mesh panel when it is recessed within the T-slot or on the profile frame. It provides stability and reduces vibration while also being a strong fastening option that is simple to use and can be easily repositioned. The single arm narrow mesh retainer is frequently used when mounting one mesh panel to a profile or in instances when larger profile series are used to mount two mesh panels. It has a slotted hole to allow for positioning so that the bolt doesn’t crash into the mesh. The mesh retainer requires a backing plate. The suggested hardware to mount the retainer to the T-slot is listed on the "Suggested Hardware" tab while the hardware for the backing plate should be based on the panel type and thickness.
| ESD Safe | Yes |
| Series | 10 Series |
| Material | Aluminum |
| Grade | 6063-T6 |
| Process | Milled |
| Finish | Anodize |
| Color | Clear |
| A | 1.938" |
| B | .375" |
| C | .257" |
| D | .500" |
| E | .250" |
| F | .875" |
| G | .257" |
| H | .188" |
| J | .188" |
| K | .938" |
| L | .375" |
| M | .563" |
| N | 1.000" |
| Weight | 0.037000 |
The single arm narrow mesh retainer is used to mount a mesh panel when it is recessed within the T-slot or on the profile frame. It provides stability and reduces vibration while also being a strong fastening option that is simple to use and can be easily repositioned. The single arm narrow mesh retainer is frequently used when mounting one mesh panel to a profile or in instances when larger profile series are used to mount two mesh panels. It has a slotted hole to allow for positioning so that the bolt doesn’t crash into the mesh. The mesh retainer requires a backing plate. The suggested hardware to mount the retainer to the T-slot is listed on the "Suggested Hardware" tab while the hardware for the backing plate should be based on the panel type and thickness.
Mount to T-Slot
| Series | Part Number | Qty | Description |
|---|---|---|---|
| 3321 | 1 | Bolt Assembly: 1/4-20 x .500" Black FBHSCS and Slide-In Economy T-Nut - Centered Thread - Black Zinc |
Product Specs
- Product Details
-
ESD Safe Yes Series 10 Series Material Aluminum Grade 6063-T6 Process Milled Finish Anodize Color Clear A 1.938" B .375" C .257" D .500" E .250" F .875" G .257" H .188" J .188" K .938" L .375" M .563" N 1.000" Weight 0.037000
-
- Description
The single arm narrow mesh retainer is used to mount a mesh panel when it is recessed within the T-slot or on the profile frame. It provides stability and reduces vibration while also being a strong fastening option that is simple to use and can be easily repositioned. The single arm narrow mesh retainer is frequently used when mounting one mesh panel to a profile or in instances when larger profile series are used to mount two mesh panels. It has a slotted hole to allow for positioning so that the bolt doesn’t crash into the mesh. The mesh retainer requires a backing plate. The suggested hardware to mount the retainer to the T-slot is listed on the "Suggested Hardware" tab while the hardware for the backing plate should be based on the panel type and thickness.
-
Sugg. Hardware
Mount to T-Slot
Series Part Number Qty Description 
3321 1 Bolt Assembly: 1/4-20 x .500" Black FBHSCS and Slide-In Economy T-Nut - Centered Thread - Black Zinc
-
CAD Files
-
CAD Files
-
