My Wish Lists
()2464
Wire Mesh Panel: .137" Thick, Black
Wire mesh panels are a cost-effective option that is lightweight yet impact resistant. Wire mesh has square-shaped openings that provide visibility and ventilation. It is available in a range of gauges, thicknesses, and colors and commonly used in guarding applications and enclosures.
| ESD Safe | Yes |
| Series | Fractional |
| Color | Black |
| Gauge | 16 |
| Thickness | .137" (3.50mm) |
| Square Dimensions | .50” x .50” (12.70mm x 12.70mm) |
| Stock Sheet Size | 48” x 96” +/- .50” (1219.2mm x 2438.4mm) |
| Orientation | No |
| Weight | 0.650000 |
| Finish | No |
| Material | Powder Coated |
Wire mesh panels are a cost-effective option that is lightweight yet impact resistant. Wire mesh has square-shaped openings that provide visibility and ventilation. It is available in a range of gauges, thicknesses, and colors and commonly used in guarding applications and enclosures.
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
Product Specs
- Product Details
-
ESD Safe Yes Series Fractional Color Black Gauge 16 Thickness .137" (3.50mm) Square Dimensions .50” x .50” (12.70mm x 12.70mm) Stock Sheet Size 48” x 96” +/- .50” (1219.2mm x 2438.4mm) Orientation No Weight 0.650000 Finish No Material Powder Coated
-
- Description
- Wire mesh panels are a cost-effective option that is lightweight yet impact resistant. Wire mesh has square-shaped openings that provide visibility and ventilation. It is available in a range of gauges, thicknesses, and colors and commonly used in guarding applications and enclosures.
-
CAD Files