Related Products
-
Part No. 2431$12.0515 Series & Ready Tube Single Arm Wide Mesh Retainer -
Part No. 3114$0.505/16-18 x .750" Button Head Socket Cap Screw (BHSCS) -
Part No. 2519$13.4215 Series & Ready Tube Double Arm Wide Mesh Retainer
My Wish Lists
()2437
15 Series & Ready Tube Wide Backing Plate
15 Series & Ready Tube Wide Backing Plate
The wide backing plate is used with the single arm wide mesh retainer or the double arm wide mesh retainer to secure wire mesh or panels. The suggested hardware for the wide backing plate should be based on the mesh or panel type and thickness.
| ESD Safe | Yes |
| Series | 15 Series, Ready Tube |
| Material | Aluminum |
| Grade | 6063-T6 |
| Process | Milled |
| Finish | Anodize |
| Color | Clear |
| A | 3.000" |
| B | .750" |
| C | 1.500" |
| D | .745" |
| E | 1.49" |
| F | 5/16-18 |
| G | .250" |
| Weight | 0.104000 |
The wide backing plate is used with the single arm wide mesh retainer or the double arm wide mesh retainer to secure wire mesh or panels. The suggested hardware for the wide backing plate should be based on the mesh or panel type and thickness.
Mount to Backing Plate
| Series | Part Number | Qty | Description |
|---|---|---|---|
| 3114 | 2 | 5/16-18 x .750" Button Head Socket Cap Screw (BHSCS) |
Product Specs
- Product Details
-
ESD Safe Yes Series 15 Series, Ready Tube Material Aluminum Grade 6063-T6 Process Milled Finish Anodize Color Clear A 3.000" B .750" C 1.500" D .745" E 1.49" F 5/16-18 G .250" Weight 0.104000
-
- Description
The wide backing plate is used with the single arm wide mesh retainer or the double arm wide mesh retainer to secure wire mesh or panels. The suggested hardware for the wide backing plate should be based on the mesh or panel type and thickness.
-
Sugg. Hardware
Mount to Backing Plate
Series Part Number Qty Description 

3114 2 5/16-18 x .750" Button Head Socket Cap Screw (BHSCS)
-
CAD Files
-
CAD Files
-