Related Products
-
Part No. 3114$0.505/16-18 x .750" Button Head Socket Cap Screw (BHSCS) -
Part No. 3320$1.07Bolt Assembly: 5/16-18 x .687" Black FBHSCS with Slide-In Economy T-Nut - Offset Thread - Black Zinc -
Part No. 2477$4.72Thermoplastic Coated Wire Mesh Panel: .210" Thick, Gray
My Wish Lists
()2436
15 Series & Ready Tube Single Arm Narrow Mesh Retainer with Narrow Backing Plate
15 Series & Ready Tube Single Arm Narrow Mesh Retainer with Narrow Backing Plate
The single arm narrow mesh retainer with narrow backing plate consists of one single arm narrow mesh retainer and one narrow backing plate. The hardware to attach the backing plate to the retainer should be selected based on the wire mesh panel type and thickness. The suggested hardware to mount the retainer to the T-slot can be found on the "Suggested Hardware" tab.
The single arm narrow mesh retainer with narrow backing plate consists of one single arm narrow mesh retainer and one narrow backing plate. The hardware to attach the backing plate to the retainer should be selected based on the wire mesh panel type and thickness. The suggested hardware to mount the retainer to the T-slot can be found on the "Suggested Hardware" tab.
| ESD Safe | Yes |
| Series | 15 Series, Ready Tube |
| Material | Aluminum |
| Process | Milled |
| Grade | 6063-T6 |
| Finish | Anodize |
| Color | Clear |
| Weight | 0.165000 |
The single arm narrow mesh retainer with narrow backing plate consists of one single arm narrow mesh retainer and one narrow backing plate. The hardware to attach the backing plate to the retainer should be selected based on the wire mesh panel type and thickness. The suggested hardware to mount the retainer to the T-slot can be found on the "Suggested Hardware" tab.
Mount to T-Slot
| Series | Part Number | Qty | Description |
|---|---|---|---|
| 3320 | 1 | Bolt Assembly: 5/16-18 x .687" Black FBHSCS with Slide-In Economy T-Nut - Offset Thread - Black Zinc |
Mount to Backing Plate
| Series | Part Number | Qty | Description |
|---|---|---|---|
| 3114 | 1 | 5/16-18 x .750" Button Head Socket Cap Screw (BHSCS) |
Mount to RT Profile
| Series | Part Number | Qty | Description |
|---|---|---|---|
| 3960 | 1 | Bolt Assembly: 5/16-18 x 2.000" Bright Flanged Hex Head Bolt and Flanged Hex Nut - Bright Zinc |
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
Product Specs
- Product Details
-
ESD Safe Yes Series 15 Series, Ready Tube Material Aluminum Process Milled Grade 6063-T6 Finish Anodize Color Clear Weight 0.165000
-
- Description
The single arm narrow mesh retainer with narrow backing plate consists of one single arm narrow mesh retainer and one narrow backing plate. The hardware to attach the backing plate to the retainer should be selected based on the wire mesh panel type and thickness. The suggested hardware to mount the retainer to the T-slot can be found on the "Suggested Hardware" tab.
-
Sugg. Hardware
Mount to T-Slot
Series Part Number Qty Description 

3320 1 Bolt Assembly: 5/16-18 x .687" Black FBHSCS with Slide-In Economy T-Nut - Offset Thread - Black Zinc
Mount to Backing Plate
Series Part Number Qty Description 

3114 1 5/16-18 x .750" Button Head Socket Cap Screw (BHSCS)
Mount to RT Profile
Series Part Number Qty Description 
3960 1 Bolt Assembly: 5/16-18 x 2.000" Bright Flanged Hex Head Bolt and Flanged Hex Nut - Bright Zinc
-
CAD Files
-
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
-