The store will not work correctly when cookies are disabled.
24301
1/4-20 X 0.500" Flanged Hex Head Bolt
More Information
More Information
| Series |
15 Series |
| Material |
Steel |
| Finish |
Zinc |
| Color |
Silver |
| A |
0.560" |
| B |
3/8 |
| C |
0.281" |
| D (Length) |
.500" |
| E (Thread) |
1/4-20 |
| Thread Length |
Full Thread |
| Weight |
0.012000 |
| ESD Safe |
Yes |