Related Products
- Part No. 1530
Total Price
................................................................................................................................ - Part No. 2422
Total Price
................................................................................................................................ - Part No. 2421
Total Price
................................................................................................................................ - Part No. 1515-S
Total Price
................................................................................................................................
My Wish Lists
()2423
15 Series Quick Change Panel Clamp
The quick change panel clamp is made of nylon and consists of a block and clip. It requires no machining or hardware and can be used to mount a panel flush with a profile edge. The quick change panel clamp has a molded extension that acts as a T-slot stud and drops into the profile, perfect for instances where profiles are captivated. The clip secures the panel to the block while the block increases stability of the mounted panel and reduces vibration. The quick change panel clamp clip can be removed with a flat tip screwdriver which simplifies the process of adding or removing plastic panels.
Total Price
................................................................................................................................Series | 15 Series |
Type | Clip |
Material | Nylon |
Color | Black |
A | n/a |
B | n/a |
C | .980" |
D | .785" |
E | .870" |
F | n/a |
Weight | 0.004000 |

The quick change panel clamp is made of nylon and consists of a block and clip. It requires no machining or hardware and can be used to mount a panel flush with a profile edge. The quick change panel clamp has a molded extension that acts as a T-slot stud and drops into the profile, perfect for instances where profiles are captivated. The clip secures the panel to the block while the block increases stability of the mounted panel and reduces vibration. The quick change panel clamp clip can be removed with a flat tip screwdriver which simplifies the process of adding or removing plastic panels.
Product Specs
- Product Details
-
Series 15 Series Type Clip Material Nylon Color Black A n/a B n/a C .980" D .785" E .870" F n/a Weight 0.004000
-
- Description
- The quick change panel clamp is made of nylon and consists of a block and clip. It requires no machining or hardware and can be used to mount a panel flush with a profile edge. The quick change panel clamp has a molded extension that acts as a T-slot stud and drops into the profile, perfect for instances where profiles are captivated. The clip secures the panel to the block while the block increases stability of the mounted panel and reduces vibration. The quick change panel clamp clip can be removed with a flat tip screwdriver which simplifies the process of adding or removing plastic panels.
-
CAD Files
-
CAD Files
-