Related Products
-
Part No. 3325$1.14Bolt Assembly: 5/16-18 x .750" Black Slide-In Flanged Economy T-Slot Stud with Washer and Hex Nut - Black Zinc -
Part No. 3320$1.07Bolt Assembly: 5/16-18 x .687" Black FBHSCS with Slide-In Economy T-Nut - Offset Thread - Black Zinc
My Wish Lists
()2417-Black
15 Series 3" Economy Floor Mount Base Plate
The economy floor mount base plate is made of anodized aluminum to withstand daily use and wear and tear. It bolts directly to the T-slot to allow vertical adjustments and is designed with countersunk holes to incorporate floor anchors.
| ESD Safe | Yes |
| Series | 15 Series |
| Material | Aluminum |
| Grade | 6063-T6 |
| Finish | Anodize |
| Color | Black |
| Process | Milled |
| A | 2.250" |
| B | .750" |
| C | 3.000" |
| D | .750" |
| E | 1.500" |
| F | .328" |
| G | 1.312" |
| H | .750" |
| J | 1.500" |
| K | .531" |
| L | .312" |
| M | 1.125" |
| N | .250" |
| P | 5.000" |
| Q | 2.00" |
| Weight | 0.545000 |
The economy floor mount base plate is made of anodized aluminum to withstand daily use and wear and tear. It bolts directly to the T-slot to allow vertical adjustments and is designed with countersunk holes to incorporate floor anchors.
Mount to T-Slot
| Series | Part Number | Qty | Description |
|---|---|---|---|
| 3325 | 2 To 6 | Bolt Assembly: 5/16-18 x .750" Black Slide-In Flanged Economy T-Slot Stud with Washer and Hex Nut - Black Zinc | |
| 3320 | 2 To 6 | Bolt Assembly: 5/16-18 x .687" Black FBHSCS with Slide-In Economy T-Nut - Offset Thread - Black Zinc |
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
Product Specs
- Product Details
-
ESD Safe Yes Series 15 Series Material Aluminum Grade 6063-T6 Finish Anodize Color Black Process Milled A 2.250" B .750" C 3.000" D .750" E 1.500" F .328" G 1.312" H .750" J 1.500" K .531" L .312" M 1.125" N .250" P 5.000" Q 2.00" Weight 0.545000
-
- Description
- The economy floor mount base plate is made of anodized aluminum to withstand daily use and wear and tear. It bolts directly to the T-slot to allow vertical adjustments and is designed with countersunk holes to incorporate floor anchors.
- Sugg. Hardware
-
CAD Files
-
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
-
