Related Products
-
Part No. 1530$1.811.50” X 3.00” T-Slotted Profile - Six Open T-Slots -
Part No. 40-4040$1.1240mm X 40mm T-Slotted Profile - Four Open T-Slots -
Part No. 1515$0.981.50” X 1.50” T-Slotted Profile - Four Open T-Slots -
Part No. 40-4080$2.0940mm X 80mm T-Slotted Profile - Six Open T-Slots
My Wish Lists
()2412
15 Series, 40 Series Steel Floor Mount Brackets
15 Series, 40 Series Steel Floor Mount Brackets
• One piece welded construction with black powder coated finish
• Easy installation, slide extrusion in vertical tube and tighten with included set screw
• Compatible with 15 and 40 Series T-slot profiles
• Four .630” (16.00mm) diameter holes for floor mounting
• Use 2412 to install two extrusions in one bracket
• One piece welded construction with black powder coated finish
• Easy installation, slide extrusion in vertical tube and tighten with included set screw
• Compatible with 15 and 40 Series T-slot profiles
• Four .630” (16.00mm) diameter holes for floor mounting
• Use 2412 to install two extrusions in one bracket
| ESD Safe | Yes |
| Series | 15 Series, 40 Series |
| Material | Carbon Steel |
| Finish | Powder Coated |
| Color | Black |
| A | 6.024” (153.00mm) |
| B | 3.179” (80.75mm) |
| C | 1.593” (40.45mm) |
| D | 6.024” (153.00mm) |
| E | .630” (16.00mm) |
| F | 5.118” (130.00mm) |
| Bolt Size | M8 x 25mm SHCS |
| Weight | 3.646000 |
• One piece welded construction with black powder coated finish
• Easy installation, slide extrusion in vertical tube and tighten with included set screw
• Compatible with 15 and 40 Series T-slot profiles
• Four .630” (16.00mm) diameter holes for floor mounting
• Use 2412 to install two extrusions in one bracket
Product Specs
- Product Details
-
ESD Safe Yes Series 15 Series, 40 Series Material Carbon Steel Finish Powder Coated Color Black A 6.024” (153.00mm) B 3.179” (80.75mm) C 1.593” (40.45mm) D 6.024” (153.00mm) E .630” (16.00mm) F 5.118” (130.00mm) Bolt Size M8 x 25mm SHCS Weight 3.646000
-
- Description
• One piece welded construction with black powder coated finish
• Easy installation, slide extrusion in vertical tube and tighten with included set screw
• Compatible with 15 and 40 Series T-slot profiles
• Four .630” (16.00mm) diameter holes for floor mounting
• Use 2412 to install two extrusions in one bracket
-
CAD Files
-
CAD Files
-