Related Products
-
Part No. 1515$0.981.50” X 1.50” T-Slotted Profile - Four Open T-Slots -
Part No. 40-4040$1.1240mm X 40mm T-Slotted Profile - Four Open T-Slots
My Wish Lists
()
Last Added Items
You have no items in your wish list.
2411
15 Series, 40 Series Steel Floor Mount Brackets
15 Series, 40 Series Steel Floor Mount Brackets
- One piece welded construction with black powder coated finish
- Easy installation, slide extrusion in vertical tube and tighten with included set screw
- Compatible with 15 and 40 Series T-slot profiles
- Four .630” (16.00mm) diameter holes for floor mounting
| ESD Safe | Yes |
| Series | 15 Series, 40 Series |
| Material | Carbon Steel |
| Finish | Powder Coated |
| Color | Black |
| A | 6.024” (153.00mm) |
| B | 1.593” (40.45mm) |
| C | 1.593” (40.45mm) |
| D | 6.024” (153.00mm) |
| E | .630” (16.00mm) |
| F | 5.118” (130.00mm) |
| Bolt Size | M8 x 25mm SHCS |
| Weight | 3.134000 |
- One piece welded construction with black powder coated finish
- Easy installation, slide extrusion in vertical tube and tighten with included set screw
- Compatible with 15 and 40 Series T-slot profiles
- Four .630” (16.00mm) diameter holes for floor mounting
Product Specs
- Product Details
-
ESD Safe Yes Series 15 Series, 40 Series Material Carbon Steel Finish Powder Coated Color Black A 6.024” (153.00mm) B 1.593” (40.45mm) C 1.593” (40.45mm) D 6.024” (153.00mm) E .630” (16.00mm) F 5.118” (130.00mm) Bolt Size M8 x 25mm SHCS Weight 3.134000
-
- Description
- One piece welded construction with black powder coated finish
- Easy installation, slide extrusion in vertical tube and tighten with included set screw
- Compatible with 15 and 40 Series T-slot profiles
- Four .630” (16.00mm) diameter holes for floor mounting
-
CAD Files
-
CAD Files
-