Related Products
-
Part No. 3321$0.87Bolt Assembly: 1/4-20 x .500" Black FBHSCS and Slide-In Economy T-Nut - Centered Thread - Black Zinc
2385
10 Series Floor Mount Base Plate
The floor mount base plate is made of anodized aluminum to withstand daily use and wear and tear. It has two upright plates that support the sides of the profile and enable vertical adjustments. The mount also has anchoring slots to bolt the frame to the floor; the slots allow lateral adjustments.
| ESD Safe | Yes |
| Series | 10 Series |
| Material | Aluminum |
| Grade | 6063-T6 |
| Process | Milled |
| Finish | Anodize |
| Color | Clear |
| A | 4.250" |
| B | .625" |
| C | 5.500" |
| D | 4.250" |
| E | 2.250" |
| F | 1.020" |
| G | .203" |
| H | .250" |
| J | 1.000" |
| K | .750" |
| L | 1.500" |
| M | 2.750" |
| N | .250" |
| P | 5.500" |
| Q | .281" |
| R | 2.000" |
| S | .500" |
| T | 1.000" |
| Weight | 1.474000 |
The floor mount base plate is made of anodized aluminum to withstand daily use and wear and tear. It has two upright plates that support the sides of the profile and enable vertical adjustments. The mount also has anchoring slots to bolt the frame to the floor; the slots allow lateral adjustments.
Mount to T-Slot
| Series | Part Number | Qty | Description |
|---|---|---|---|
| 3321 | 4 To 8 | Bolt Assembly: 1/4-20 x .500" Black FBHSCS and Slide-In Economy T-Nut - Centered Thread - Black Zinc |
Product Specs
- Product Details
-
ESD Safe Yes Series 10 Series Material Aluminum Grade 6063-T6 Process Milled Finish Anodize Color Clear A 4.250" B .625" C 5.500" D 4.250" E 2.250" F 1.020" G .203" H .250" J 1.000" K .750" L 1.500" M 2.750" N .250" P 5.500" Q .281" R 2.000" S .500" T 1.000" Weight 1.474000
-
- Description
- The floor mount base plate is made of anodized aluminum to withstand daily use and wear and tear. It has two upright plates that support the sides of the profile and enable vertical adjustments. The mount also has anchoring slots to bolt the frame to the floor; the slots allow lateral adjustments.
-
Sugg. Hardware
Mount to T-Slot
Series Part Number Qty Description 
3321 4 To 8 Bolt Assembly: 1/4-20 x .500" Black FBHSCS and Slide-In Economy T-Nut - Centered Thread - Black Zinc
-
CAD Files
-
CAD Files
-
