Related Products
-
Part No. 40-4040$1.1240mm X 40mm T-Slotted Profile - Four Open T-Slots -
Part No. 1515$0.981.50” X 1.50” T-Slotted Profile - Four Open T-Slots -
Part No. 30-3030$0.4630mm X 30mm T-Slotted Profile - Four Open T-Slots
My Wish Lists
()2372
Electric Lift System
Electric Lift System
• Includes 3 programmable height settings, and a digital readout of current height
• Max load: 600 kg (1320lbs) – includes weight of frame
• Max stroke: 300mm (11.811”)
• Lifting speed: 9mm per second (.354”/sec)
• Included in kit: control box (1), memory control switch (1), linear leg units with 6.5’ cables (4), 9.5’ power cable (1), rubber leveling feet (4), mounting brackets (8), M5 x 8mm bolts (16)
• Kit ships in one box weighing 33 lbs and measuring 30” x 10” x 7” in size
• Includes 3 programmable height settings, and a digital readout of current height
• Max load: 600 kg (1320lbs) – includes weight of frame
• Max stroke: 300mm (11.811”)
• Lifting speed: 9mm per second (.354”/sec)
• Included in kit: control box (1), memory control switch (1), linear leg units with 6.5’ cables (4), 9.5’ power cable (1), rubber leveling feet (4), mounting brackets (8), M5 x 8mm bolts (16)
• Kit ships in one box weighing 33 lbs and measuring 30” x 10” x 7” in size
| ESD Safe | No |
| Series | 15 Series, 30 Series, 40 Series, 45 Series |
| Material | Aluminum & Steel |
| Color | Gray |
| Weight | 33.000000 |
• Includes 3 programmable height settings, and a digital readout of current height
• Max load: 600 kg (1320lbs) – includes weight of frame
• Max stroke: 300mm (11.811”)
• Lifting speed: 9mm per second (.354”/sec)
• Included in kit: control box (1), memory control switch (1), linear leg units with 6.5’ cables (4), 9.5’ power cable (1), rubber leveling feet (4), mounting brackets (8), M5 x 8mm bolts (16)
• Kit ships in one box weighing 33 lbs and measuring 30” x 10” x 7” in size
Manual
Instructions
Download FREE
Drawing Files & Bill of Materials!
Product Specs
- Product Details
-
ESD Safe No Series 15 Series, 30 Series, 40 Series, 45 Series Material Aluminum & Steel Color Gray Weight 33.000000
-
- Description
• Includes 3 programmable height settings, and a digital readout of current height
• Max load: 600 kg (1320lbs) – includes weight of frame
• Max stroke: 300mm (11.811”)
• Lifting speed: 9mm per second (.354”/sec)
• Included in kit: control box (1), memory control switch (1), linear leg units with 6.5’ cables (4), 9.5’ power cable (1), rubber leveling feet (4), mounting brackets (8), M5 x 8mm bolts (16)
• Kit ships in one box weighing 33 lbs and measuring 30” x 10” x 7” in size
-
CAD Files
-
- Downloads
-
Manual
Instructions
Download FREE
Drawing Files & Bill of Materials!
-