Related Products
-
Part No. 75-3623$1.69Bolt Assembly: M8 x 16.00mm Black SHCS with Standard Drop-In T-Nut - Bright Zinc -
Part No. 75-3625$3.06Bolt Assembly: M8 x 16.00mm Black SHCS with Self-Aligning Slide-In T-Nut - Bright Zinc -
Part No. 3462$1.08Bolt Assembly: 5/16-18 x .625" Black SHCS with Washer and Slide-In Economy T-Nut - Offset Thread - Black Zinc
My Wish Lists
()2337
15, 30, 40, 45 Series Triangular Top Plate Caster: 4.625" Swivel Radius
15, 30, 40, 45 Series Triangular Top Plate Caster: 4.625" Swivel Radius
The triangular top plate caster is a foot that adds mobility to an application and can mount directly to a T-slot profile without a base plate. The slotted holes allow for easy positioning along the profile. The swivel enables easy movement and pivot turns, while the locking tab stops the wheel and the swivel rotation when depressed. The triangular shape provides additional clearance, making it ideal for use in tight spaces.
The triangular top plate caster is a foot that adds mobility to an application and can mount directly to a T-slot profile without a base plate. The slotted holes allow for easy positioning along the profile. The swivel enables easy movement and pivot turns, while the locking tab stops the wheel and the swivel rotation when depressed. The triangular shape provides additional clearance, making it ideal for use in tight spaces.
| ESD Safe | No |
| Series | 15 Series, 30 Series, 40 Series, 45 Series |
| Material | Steel / Soft Rubber |
| Finish | Zinc |
| Color | Gray |
| A | 5.500" (139.70mm) |
| B | 4.000" (101.60mm) |
| C | 2.750" (69.85mm) |
| D | .313" (7.95mm) |
| E | .766" (19.46mm) |
| F | .313" (7.95mm) |
| G | .750" (19.05mm) |
| H | 4.000" (101.60mm) |
| J | 5.125" (130.18mm) |
| K | 4.625" (117.48mm) |
| Load Height | 5.125" (130.18mm) |
| Load Capacity | 250.00 lb (113.64 kg) |
| Weight | 2.413000 |
The triangular top plate caster is a foot that adds mobility to an application and can mount directly to a T-slot profile without a base plate. The slotted holes allow for easy positioning along the profile. The swivel enables easy movement and pivot turns, while the locking tab stops the wheel and the swivel rotation when depressed. The triangular shape provides additional clearance, making it ideal for use in tight spaces.
Mount to T-Slot
| Series | Part Number | Qty | Description |
|---|---|---|---|
| 3462 | 3 | Bolt Assembly: 5/16-18 x .625" Black SHCS with Washer and Slide-In Economy T-Nut - Offset Thread - Black Zinc | |
| 75-3620 | 3 | Bolt Assembly: M8 x 12.00mm Black SHCS with Slide-In Economy T-Nut - Centered Thread - Bright Zinc | |
| 75-3625 | 3 | Bolt Assembly: M8 x 16.00mm Black SHCS with Self-Aligning Slide-In T-Nut - Bright Zinc | |
| 75-3623 | 3 | Bolt Assembly: M8 x 16.00mm Black SHCS with Standard Drop-In T-Nut - Bright Zinc |
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
Product Specs
- Product Details
-
ESD Safe No Series 15 Series, 30 Series, 40 Series, 45 Series Material Steel / Soft Rubber Finish Zinc Color Gray A 5.500" (139.70mm) B 4.000" (101.60mm) C 2.750" (69.85mm) D .313" (7.95mm) E .766" (19.46mm) F .313" (7.95mm) G .750" (19.05mm) H 4.000" (101.60mm) J 5.125" (130.18mm) K 4.625" (117.48mm) Load Height 5.125" (130.18mm) Load Capacity 250.00 lb (113.64 kg) Weight 2.413000
-
- Description
The triangular top plate caster is a foot that adds mobility to an application and can mount directly to a T-slot profile without a base plate. The slotted holes allow for easy positioning along the profile. The swivel enables easy movement and pivot turns, while the locking tab stops the wheel and the swivel rotation when depressed. The triangular shape provides additional clearance, making it ideal for use in tight spaces.
-
Sugg. Hardware
Mount to T-Slot
Series Part Number Qty Description 
3462 3 Bolt Assembly: 5/16-18 x .625" Black SHCS with Washer and Slide-In Economy T-Nut - Offset Thread - Black Zinc 
75-3620 3 Bolt Assembly: M8 x 12.00mm Black SHCS with Slide-In Economy T-Nut - Centered Thread - Bright Zinc 
75-3625 3 Bolt Assembly: M8 x 16.00mm Black SHCS with Self-Aligning Slide-In T-Nut - Bright Zinc 
75-3623 3 Bolt Assembly: M8 x 16.00mm Black SHCS with Standard Drop-In T-Nut - Bright Zinc
-
CAD Files
-
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
-