Related Products
-
Part No. 11-6714$0.47M6 x 14.00mm Flat Head Socket Cap Screw (FHSCS)
My Wish Lists
()2327
15 & 40 Series 4 Hole - Concealed Hinge
15 & 40 Series 4 Hole - Concealed Hinge
The 4 hole - concealed hinge allows you to design doors with hidden hinges when the door is closed. The hinge mounts to the inside of the frame, which makes enclosures more secure; they are not able to be dismantled when the door is shut.
| ESD Safe | No |
| Series | 15 Series, 40 Series |
| Material | Aluminum |
| Grade | 6060 |
| Finish | Anodize |
| Color | Clear |
| Process | Extruded |
| A | 3.976" |
| B | 1.969" |
| C | 1.181" |
| D | .252" |
| E | .984" |
| F | 1.654" |
| G | 3.307" |
| H | .394" |
| J | .157" |
| Weight | 0.055000 |
The 4 hole - concealed hinge allows you to design doors with hidden hinges when the door is closed. The hinge mounts to the inside of the frame, which makes enclosures more secure; they are not able to be dismantled when the door is shut.
Mount to T-Slot
| Series | Part Number | Qty | Description |
|---|---|---|---|
| 11-6714 | 4 | M6 x 14.00mm Flat Head Socket Cap Screw (FHSCS) | |
| 3836 | 4 | M6 Slide-in Economy T-Nut - Centered Thread | |
| 40-1961 | 4 | M6 Slide-in Economy T-Nut - Centered Thread |
Product Specs
- Product Details
-
ESD Safe No Series 15 Series, 40 Series Material Aluminum Grade 6060 Finish Anodize Color Clear Process Extruded A 3.976" B 1.969" C 1.181" D .252" E .984" F 1.654" G 3.307" H .394" J .157" Weight 0.055000
-
- Description
The 4 hole - concealed hinge allows you to design doors with hidden hinges when the door is closed. The hinge mounts to the inside of the frame, which makes enclosures more secure; they are not able to be dismantled when the door is shut.
- Sugg. Hardware
-
CAD Files
-
CAD Files
-

