Related Products
-
Part No. 13-6712$0.63M6 x 12.00mm Flat Head Socket Cap Screw (FHSCS)
2326
30 Series 4 Hole - Concealed Hinge
30 Series 4 Hole - Concealed Hinge
The 4 hole - concealed hinge allows you to design doors with hidden hinges when the door is closed. The hinge mounts to the inside of the frame, which makes enclosures more secure; they are not able to be dismantled when the door is shut.
| ESD Safe | No |
| Series | 30 Series |
| Material | Aluminum |
| Grade | 6060 |
| Finish | Anodize |
| Color | Clear |
| Process | Extruded |
| A | 3.976" |
| B | 1.969" |
| C | 1.181" |
| D | .252" |
| E | .768" |
| F | 1.260" |
| G | 2.520" |
| H | .394" |
| J | .157" |
| Weight | 0.044000 |
The 4 hole - concealed hinge allows you to design doors with hidden hinges when the door is closed. The hinge mounts to the inside of the frame, which makes enclosures more secure; they are not able to be dismantled when the door is shut.
Mount to T-Slot
| Series | Part Number | Qty | Description |
|---|---|---|---|
| 30-1961 | 4 | M6 Slide-in Economy T-Nut - Offset Thread |
Product Specs
- Product Details
-
ESD Safe No Series 30 Series Material Aluminum Grade 6060 Finish Anodize Color Clear Process Extruded A 3.976" B 1.969" C 1.181" D .252" E .768" F 1.260" G 2.520" H .394" J .157" Weight 0.044000
-
- Description
The 4 hole - concealed hinge allows you to design doors with hidden hinges when the door is closed. The hinge mounts to the inside of the frame, which makes enclosures more secure; they are not able to be dismantled when the door is shut.
-
Sugg. Hardware
Mount to T-Slot
Series Part Number Qty Description 
30-1961 4 M6 Slide-in Economy T-Nut - Offset Thread
-
CAD Files
-
CAD Files
-

