Related Products
-
Part No. 13-6710$0.61M6 x 10.00mm Flat Head Socket Cap Screw (FHSCS)
My Wish Lists
()2325
10 & 25 Series 4 Hole - Concealed Hinge
10 & 25 Series 4 Hole - Concealed Hinge
The 4 hole - concealed hinge allows you to design doors with hidden hinges when the door is closed. The hinge mounts to the inside of the frame, which makes enclosures more secure; they are not able to be dismantled when the door is shut.
| ESD Safe | No |
| Series | 10 Series, 25 Series |
| Material | Aluminum |
| Grade | 6060 |
| Finish | Anodize |
| Color | Clear |
| Process | Extruded |
| A | 3.976" |
| B | 1.969" |
| C | 1.181" |
| D | .252" |
| E | .689" |
| F | 1.102' |
| G | 2.205" |
| H | .394" |
| J | .157" |
| Weight | 0.040000 |
The 4 hole - concealed hinge allows you to design doors with hidden hinges when the door is closed. The hinge mounts to the inside of the frame, which makes enclosures more secure; they are not able to be dismantled when the door is shut.
Mount to T-Slot
| Series | Part Number | Qty | Description |
|---|---|---|---|
| 13-6710 | 4 | M6 x 10.00mm Flat Head Socket Cap Screw (FHSCS) | |
| 25-1961 | 4 | M6 Slide-in Economy T-Nut - Centered Thread |
Product Specs
- Product Details
-
ESD Safe No Series 10 Series, 25 Series Material Aluminum Grade 6060 Finish Anodize Color Clear Process Extruded A 3.976" B 1.969" C 1.181" D .252" E .689" F 1.102' G 2.205" H .394" J .157" Weight 0.040000
-
- Description
The 4 hole - concealed hinge allows you to design doors with hidden hinges when the door is closed. The hinge mounts to the inside of the frame, which makes enclosures more secure; they are not able to be dismantled when the door is shut.
- Sugg. Hardware
-
CAD Files
-
CAD Files
-

