Related Products
-
Part No. 1515-LS$0.831.50” X 1.50” Lite Smooth Surface T-Slotted Profile - Four Open T-Slots -
Part No. 1515$0.981.50” X 1.50” T-Slotted Profile - Four Open T-Slots
My Wish Lists
()2210-48
15 Series Upper Door Slide Track
15 Series Upper Door Slide Track
The upper door slide tracks snap into a T-slot with no required hardware. This track is typically used with the lower door slide track to allow panels to be inserted after the frame is assembled. The upper door slide track is 48” (1.2192M) in length.
| ESD Safe | Yes |
| Series | 15 Series |
| Material | Aluminum |
| Grade | 6063-T6 |
| Process | Extruded |
| Finish | Anodize |
| Color | Clear |
| A | .075" |
| B | .650" |
| C | .275" |
| D | 1.125" |
| Length | 48.000" |
| Weight | 1.220000 |
| Max Length (inches) | 48.000000 |
The upper door slide tracks snap into a T-slot with no required hardware. This track is typically used with the lower door slide track to allow panels to be inserted after the frame is assembled. The upper door slide track is 48” (1.2192M) in length.
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
Product Specs
- Product Details
-
ESD Safe Yes Series 15 Series Material Aluminum Grade 6063-T6 Process Extruded Finish Anodize Color Clear A .075" B .650" C .275" D 1.125" Length 48.000" Weight 1.220000 Max Length (inches) 48.000000
-
- Description
The upper door slide tracks snap into a T-slot with no required hardware. This track is typically used with the lower door slide track to allow panels to be inserted after the frame is assembled. The upper door slide track is 48” (1.2192M) in length.
-
CAD Files
-
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
-
