Related Products
2180
15 Series 6 Hole - Leveling Anchoring Base Plate with 1/2-13 Tap
15 Series 6 Hole - Leveling Anchoring Base Plate with 1/2-13 Tap
The 6 hole – leveling anchoring base plate is made of anodized aluminum to withstand daily use and wear and tear. It mounts to a profile end and provides an offset hole that allows a leveling foot and floor anchor to be used at the same time. A tap is required to mount to the profile end.
| ESD Safe | Yes |
| Series | 15 Series |
| Material | Aluminum |
| Grade | 6063-T6 |
| Process | Milled |
| Finish | Anodize |
| Color | Clear |
| A | 4.000" |
| B | 2.250" |
| C | 1.500" |
| D | .750" |
| E | 3.000" |
| F | 1.500" |
| G | .750" |
| H | 5/16 SHCS |
| J | 1/2-13 |
| K | .531" |
| L | 1.500" |
| M | .750" |
| N | 4.500" |
| Weight | 0.921000 |
The 6 hole – leveling anchoring base plate is made of anodized aluminum to withstand daily use and wear and tear. It mounts to a profile end and provides an offset hole that allows a leveling foot and floor anchor to be used at the same time. A tap is required to mount to the profile end.
Mount to T-Slot
| Series | Part Number | Qty | Description |
|---|---|---|---|
| 3458 | 4 | Bolt Assembly: 5/16-18 x .875" Black SHCS and Slide-In Economy T-Nut - Offset Thread - Black Zinc |
Mount to Profile End
| Series | Part Number | Qty | Description |
|---|---|---|---|
| 3123 | 4 | 5/16-18 x 1.300" Socket Head Cap Screw (SHCS) |
Product Specs
- Product Details
-
ESD Safe Yes Series 15 Series Material Aluminum Grade 6063-T6 Process Milled Finish Anodize Color Clear A 4.000" B 2.250" C 1.500" D .750" E 3.000" F 1.500" G .750" H 5/16 SHCS J 1/2-13 K .531" L 1.500" M .750" N 4.500" Weight 0.921000
-
- Description
The 6 hole – leveling anchoring base plate is made of anodized aluminum to withstand daily use and wear and tear. It mounts to a profile end and provides an offset hole that allows a leveling foot and floor anchor to be used at the same time. A tap is required to mount to the profile end.
- Sugg. Hardware
-
CAD Files
-
CAD Files
-
