Related Products
-
Part No. 2154$0.6110 Series 5-Hole Square Gasket for Pressure Manifold -
Part No. 2020$1.132.00” X 2.00” T-Slotted Profile - Eight Open T-Slots
My Wish Lists
()2159
10 Series 5-Hole Square Pressure Manifold Feed Plate
10 Series 5-Hole Square Pressure Manifold Feed Plate
The 5-hole square pressure manifold feed plate is commonly used when adding a pressurized substance to a T-slot profile. It has a tapped hole and mounts on the profile end to seal the connection where the pressurized substance is released. The suggested mounting hardware and gasket are included. The maximum allowable pressure is 150 psi (1034.21 kPa).
The 5-hole square pressure manifold feed plate is commonly used when adding a pressurized substance to a T-slot profile. It has a tapped hole and mounts on the profile end to seal the connection where the pressurized substance is released. The suggested mounting hardware and gasket are included. The maximum allowable pressure is 150 psi (1034.21 kPa).
| ESD Safe | Yes |
| Series | 10 Series |
| Material | Aluminum |
| Grade | 6063-T6 |
| Finish | Anodize |
| Color | Clear |
| Process | Milled |
| A | 1.000" |
| B | .500" |
| C | 2.000" |
| D | 1.000" |
| E | 1.000" |
| F (Thread) | 3/8" NPT |
| G (Bolt Size) | 1/4 SHCS |
| H | .490" |
| J | 2.000" |
| Weight | 0.176000 |
The 5-hole square pressure manifold feed plate is commonly used when adding a pressurized substance to a T-slot profile. It has a tapped hole and mounts on the profile end to seal the connection where the pressurized substance is released. The suggested mounting hardware and gasket are included. The maximum allowable pressure is 150 psi (1034.21 kPa).
Mount to T-Slot
| Series | Part Number | Qty | Description |
|---|---|---|---|
| 3071 | 4 | 1/4-20 x 1.000" Socket Head Cap Screw (SHCS) |
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
Product Specs
- Product Details
-
ESD Safe Yes Series 10 Series Material Aluminum Grade 6063-T6 Finish Anodize Color Clear Process Milled A 1.000" B .500" C 2.000" D 1.000" E 1.000" F (Thread) 3/8" NPT G (Bolt Size) 1/4 SHCS H .490" J 2.000" Weight 0.176000
-
- Description
The 5-hole square pressure manifold feed plate is commonly used when adding a pressurized substance to a T-slot profile. It has a tapped hole and mounts on the profile end to seal the connection where the pressurized substance is released. The suggested mounting hardware and gasket are included. The maximum allowable pressure is 150 psi (1034.21 kPa).
-
Incl. Hardware
Mount to T-Slot
Series Part Number Qty Description 
3071 4 1/4-20 x 1.000" Socket Head Cap Screw (SHCS)
-
CAD Files
-
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
-
