Related Products
-
Part No. 2451$18.0610 Series Pressure Manifold Tap Ready Access Plate -
Part No. 1020$0.801.00” X 2.00” T-Slotted Profile - Six Open T-Slots -
Part No. 2451-Black$23.3810 Series Pressure Manifold Tap Ready Access Plate
My Wish Lists
()
Last Added Items
You have no items in your wish list.
2157
10 Series O-Ring for Pressure Manifold
10 Series O-Ring for Pressure Manifold
The O-ring for pressure manifold is commonly used with manifold plates to completely seal a profile side or create a tight seal where a substance is released. It is used to prevent leakage.
| ESD Safe | No |
| Series | 10 Series |
| Material | Nitrile |
| Grade | 70 duro |
| Color | Black |
| A | .500" |
| B | .062 |
| Weight | 0.000200 |
The O-ring for pressure manifold is commonly used with manifold plates to completely seal a profile side or create a tight seal where a substance is released. It is used to prevent leakage.
Product Specs
- Product Details
-
ESD Safe No Series 10 Series Material Nitrile Grade 70 duro Color Black A .500" B .062 Weight 0.000200
-
- Description
The O-ring for pressure manifold is commonly used with manifold plates to completely seal a profile side or create a tight seal where a substance is released. It is used to prevent leakage.
-
CAD Files
-
CAD Files
-