Related Products
2137-Black
10 Series 3 Hole - Center Tap Base Plate: 1.00" x 2.00" with 7/16-14 Tap
The 3 hole – center tap base plate is made of anodized aluminum to withstand daily use and wear and tear. It mounts leveling feet and threaded stem casters, and is commonly used on a rectangular profile end to center mount the foot or caster. The 3 hole – center tap base plate can also be used on a profile side. It requires a tap to mount to a profile end.
| ESD Safe | Yes |
| Series | 10 Series |
| Material | Aluminum |
| Grade | 6063-T6 |
| Process | Milled |
| Finish | Anodize |
| Color | Black |
| A | 1.000" |
| B | .500" |
| C | 1.000" |
| D | .500" |
| E | 1.000" |
| F | 7/16-14 |
| G | 1/4 SHCS |
| H | .500" |
| J | 2.000" |
| Weight | 0.082000 |
The 3 hole – center tap base plate is made of anodized aluminum to withstand daily use and wear and tear. It mounts leveling feet and threaded stem casters, and is commonly used on a rectangular profile end to center mount the foot or caster. The 3 hole – center tap base plate can also be used on a profile side. It requires a tap to mount to a profile end.
Mount to Profile End
| Series | Part Number | Qty | Description |
|---|---|---|---|
| 3064 | 2 | 1/4-20 x .750" Socket Head Cap Screw (SHCS) |
Mount to T-Slot
| Series | Part Number | Qty | Description |
|---|---|---|---|
| 3491 | 2 | Bolt Assembly: 1/4-20 x .500" Black SHCS and Slide-In Economy T-Nut - Centered Thread - Black Zinc |
Product Specs
- Product Details
-
ESD Safe Yes Series 10 Series Material Aluminum Grade 6063-T6 Process Milled Finish Anodize Color Black A 1.000" B .500" C 1.000" D .500" E 1.000" F 7/16-14 G 1/4 SHCS H .500" J 2.000" Weight 0.082000
-
- Description
- The 3 hole – center tap base plate is made of anodized aluminum to withstand daily use and wear and tear. It mounts leveling feet and threaded stem casters, and is commonly used on a rectangular profile end to center mount the foot or caster. The 3 hole – center tap base plate can also be used on a profile side. It requires a tap to mount to a profile end.
- Sugg. Hardware
-
CAD Files
-
CAD Files
-


