Related Products
-
Part No. 3371$0.96Bolt Assembly: 1/4-20 x .750" Black BHSCS with Washer and Slide-In Economy T-Nut - Centered Thread - Black Zinc -
Part No. 3321$0.87Bolt Assembly: 1/4-20 x .500" Black FBHSCS and Slide-In Economy T-Nut - Centered Thread - Black Zinc -
Part No. 2069$12.6910 & 15 Series Grabberâ„¢ Door Catch - 3.0 lb Pull Force
My Wish Lists
()
Last Added Items
You have no items in your wish list.
2123
10 & 15 Series Grabber™ Door Catch Mounting Plate
10 & 15 Series Grabber™ Door Catch Mounting Plate
The Grabberâ„¢ door catch mounting plate is made of .250" 6063-T6 anodized aluminum and is used to mount the Grabberâ„¢ door catch to a T-slot or plastic panel.
| ESD Safe | No |
| Series | 10 Series, 15 Series |
| Material | Aluminum |
| Grade | 6063-T6 |
| Finish | Anodize |
| Color | Clear |
| Process | Milled |
| A | .625" |
| B | .705" |
| C | 1.590" |
| D | .257" |
| E | .395" |
| F | .605" |
| G | #6-32 |
| H | 2.500" |
| J | .250" |
| K | 1.490" |
| Weight | 0.097000 |
The Grabberâ„¢ door catch mounting plate is made of .250" 6063-T6 anodized aluminum and is used to mount the Grabberâ„¢ door catch to a T-slot or plastic panel.
Mount to T-Slot
| Series | Part Number | Qty | Description |
|---|---|---|---|
| 3321 | 2 | Bolt Assembly: 1/4-20 x .500" Black FBHSCS and Slide-In Economy T-Nut - Centered Thread - Black Zinc | |
| 3371 | 2 | Bolt Assembly: 1/4-20 x .750" Black BHSCS with Washer and Slide-In Economy T-Nut - Centered Thread - Black Zinc |
Product Specs
- Product Details
-
ESD Safe No Series 10 Series, 15 Series Material Aluminum Grade 6063-T6 Finish Anodize Color Clear Process Milled A .625" B .705" C 1.590" D .257" E .395" F .605" G #6-32 H 2.500" J .250" K 1.490" Weight 0.097000
-
- Description
The Grabberâ„¢ door catch mounting plate is made of .250" 6063-T6 anodized aluminum and is used to mount the Grabberâ„¢ door catch to a T-slot or plastic panel.
- Sugg. Hardware
-
CAD Files
-
CAD Files
-