Related Products
-
Part No. 2633$12.47Lite Aluminum Composite Panel: .236" Thick, Blue -
Part No. 1515$0.981.50” X 1.50” T-Slotted Profile - Four Open T-Slots
2120
15 Series Standard Panel Gasket
15 Series Standard Panel Gasket
LENGTH: 72.5"
Standard panel gasket is made of high density black polyproylene and recesses in a T-slot from the top or end to secure plastic panels. It is recommended for panels that are .236” (6mm) thick. Tip: Use an edge radius machining service for easy insertion in the T-slot.
| ESD Safe | No |
| Series | 15 Series |
| Material | Polypropylene |
| Process | Extruded |
| Color | Black |
| A | .469" |
| B | .327" |
| C | .260" |
| Length | 72.500" |
| Weight | 0.118000 |
LENGTH: 72.5"
Standard panel gasket is made of high density black polyproylene and recesses in a T-slot from the top or end to secure plastic panels. It is recommended for panels that are .236” (6mm) thick. Tip: Use an edge radius machining service for easy insertion in the T-slot.
Product Specs
- Product Details
-
ESD Safe No Series 15 Series Material Polypropylene Process Extruded Color Black A .469" B .327" C .260" Length 72.500" Weight 0.118000
-
- Description
LENGTH: 72.5"
Standard panel gasket is made of high density black polyproylene and recesses in a T-slot from the top or end to secure plastic panels. It is recommended for panels that are .236” (6mm) thick. Tip: Use an edge radius machining service for easy insertion in the T-slot.
-
CAD Files
-
CAD Files
-
