Related Products
-
Part No. 1515-S$0.981.50” X 1.50” Smooth Surface T-Slotted Profile - Four Open T-Slots -
Part No. 1504$0.891.50” X 1.50” T-Slotted Profile - Two Opposite Open T-Slots -
Part No. 1530-LS$1.581.50” X 3.00” Lite Smooth Surface T-Slotted Profile - Six Open T-Slots
My Wish Lists
()2119
15 Series Aluminum T-Slot Cover
15 Series Aluminum T-Slot Cover
The aluminum T-slot cover is available in black or clear anodize for 15 and 40-series profiles. It prevents dust and debris build up, covers wires and tubes in the T-slot channel, and adds a great finishing touch that blends into projects for a polished look.
| ESD Safe | Yes |
| Series | 15 Series |
| Material | Aluminum |
| Grade | 6063-T6 |
| Finish | Anodize |
| Color | Clear |
| Process | Extruded |
| A | .395" |
| B | .319" |
| C | .035" |
| D | .160" |
| E | .266" |
| F | .340" |
| Weight | 0.002000 |
| Max Length (inches) | 72.500000 |
The aluminum T-slot cover is available in black or clear anodize for 15 and 40-series profiles. It prevents dust and debris build up, covers wires and tubes in the T-slot channel, and adds a great finishing touch that blends into projects for a polished look.
Product Specs
- Product Details
-
ESD Safe Yes Series 15 Series Material Aluminum Grade 6063-T6 Finish Anodize Color Clear Process Extruded A .395" B .319" C .035" D .160" E .266" F .340" Weight 0.002000 Max Length (inches) 72.500000
-
- Description
The aluminum T-slot cover is available in black or clear anodize for 15 and 40-series profiles. It prevents dust and debris build up, covers wires and tubes in the T-slot channel, and adds a great finishing touch that blends into projects for a polished look.
-
CAD Files
-
CAD Files
-