Related Products
-
Part No. 1515-LS-Black$1.021.50” X 1.50” Lite Smooth Surface T-Slotted Profile - Four Open T-Slots -
Part No. 1515-UL-Black$0.921.50" X 1.50" Ultra-Lite T-Slotted Profile - Four Open T-Slots -
Part No. 1515-Black$1.161.50” X 1.50” T-Slotted Profile - Four Open T-Slots
2105-Black
15 Series Standard Lift-Off Hinge - Left Hand Assembly
15 Series Standard Lift-Off Hinge - Left Hand Assembly
The standard lift-off hinge - left hand assembly is comprised of one standard lift-off hinge - left hand with single long pin, one standard lift-off hinge - left hand with single short pin, and two standard lift-off hinge - mating hubs.
| ESD Safe | No |
| Series | 15 Series |
| Finish | Anodize |
| Color | Black |
| Weight | 0.323000 |
The standard lift-off hinge - left hand assembly is comprised of one standard lift-off hinge - left hand with single long pin, one standard lift-off hinge - left hand with single short pin, and two standard lift-off hinge - mating hubs.
Product Specs
- Product Details
-
ESD Safe No Series 15 Series Finish Anodize Color Black Weight 0.323000
-
- Description
The standard lift-off hinge - left hand assembly is comprised of one standard lift-off hinge - left hand with single long pin, one standard lift-off hinge - left hand with single short pin, and two standard lift-off hinge - mating hubs.
-
CAD Files
-
CAD Files
-
