Related Products
-
Part No. 1515-Lite$0.831.50” X 1.50” Lite T-Slotted Profile - Four Open T-Slots -
Part No. 1515-S$0.981.50” X 1.50” Smooth Surface T-Slotted Profile - Four Open T-Slots -
Part No. 1515$0.981.50” X 1.50” T-Slotted Profile - Four Open T-Slots -
Part No. 1010$0.451.00” X 1.00” T-Slotted Profile - Four Open T-Slots
2103
10 to 15 Series Standard Captive Lift-Off Hinge Assembly
10 to 15 Series Standard Captive Lift-Off Hinge Assembly
The standard captive lift-off hinge assembly is comprised of one standard lift-off hinge - right hand with single short pin, one standard lift-off hinge - left hand with single short pin, and one standard lift-off hinge - mating hub.
| ESD Safe | No |
| Series | 10 Series to 15 Series |
| Finish | Anodize |
| Color | Clear |
| Weight | 0.214000 |
The standard captive lift-off hinge assembly is comprised of one standard lift-off hinge - right hand with single short pin, one standard lift-off hinge - left hand with single short pin, and one standard lift-off hinge - mating hub.
Product Specs
- Product Details
-
ESD Safe No Series 10 Series to 15 Series Finish Anodize Color Clear Weight 0.214000
-
- Description
The standard captive lift-off hinge assembly is comprised of one standard lift-off hinge - right hand with single short pin, one standard lift-off hinge - left hand with single short pin, and one standard lift-off hinge - mating hub.
-
CAD Files
-
CAD Files
-