Related Products
-
Part No. 3319$1.24Bolt Assembly: 5/16-18 x .500" Black FBHSCS and Slide-In Economy T-Nut - Offset Thread - Black Zinc -
Part No. 3961$1.16Bolt Assembly: 5/16-18 x 2.000" Bright BHSCS with Washer and Flanged Hex Nut - Bright Zinc
My Wish Lists
()2085
15 Series & Ready Tube 4 Hole - Aluminum Hinge
15 Series & Ready Tube 4 Hole - Aluminum Hinge
The 4 hole - aluminum hinge is commonly used to mount lighter weight doors or two profiles. It is a cost-effective option that is corrosion-resistant, making it useful for outdoor applications where hinges may rust or corrode. There are options available that can be used as a transition from 10 to 15 series or 25 to 40 series profiles. Additional Information: The gap distance between profiles for 10 series is .062”, 15 series is .120", 25 series is 1.97mm, 40 series is 1.15mm and for series transitions is .125” (2.42mm).
The 4 hole - aluminum hinge is commonly used to mount lighter weight doors or two profiles. It is a cost-effective option that is corrosion-resistant, making it useful for outdoor applications where hinges may rust or corrode. There are options available that can be used as a transition from 10 to 15 series or 25 to 40 series profiles. Additional Information: The gap distance between profiles for 10 series is .062”, 15 series is .120", 25 series is 1.97mm, 40 series is 1.15mm and for series transitions is .125” (2.42mm).
| Series | 15 Series, Ready Tube |
| Material | Aluminum |
| Leaf Grade | 5052-H32/34 |
| Pin Grade | 6061-T6 |
| Process | Die Stamping |
| Finish | Anodize |
| Color | Clear |
| Max Load | 70 lb |
| A | 3.000" |
| B | .686" |
| C | .750" |
| D | 3.000" |
| E | .328" |
| F | 1.500" |
| G | 1.500" |
| H | .328" |
| J | .686" |
| K | .250" |
| L | .250" |
| M | .125" |
| Weight | 0.135000 |
The 4 hole - aluminum hinge is commonly used to mount lighter weight doors or two profiles. It is a cost-effective option that is corrosion-resistant, making it useful for outdoor applications where hinges may rust or corrode. There are options available that can be used as a transition from 10 to 15 series or 25 to 40 series profiles. Additional Information: The gap distance between profiles for 10 series is .062”, 15 series is .120", 25 series is 1.97mm, 40 series is 1.15mm and for series transitions is .125” (2.42mm).
Per Leaf Mount to T-slot
| Series | Part Number | Qty | Description | ||
|---|---|---|---|---|---|
| 3319 | 4 | Bolt Assembly: 5/16-18 x .500" Black FBHSCS and Slide-In Economy T-Nut - Offset Thread - Black Zinc | |||
| 3961 | 4 | Bolt Assembly: 5/16-18 x 2.000" Bright BHSCS with Washer and Flanged Hex Nut - Bright Zinc | |||
| Or | 3964 | 4 | Bolt Assembly: M8 x 50.00mm Blue BHSCS with Washer and Flanged Hex Nut |
Product Specs
- Product Details
-
Series 15 Series, Ready Tube Material Aluminum Leaf Grade 5052-H32/34 Pin Grade 6061-T6 Process Die Stamping Finish Anodize Color Clear Max Load 70 lb A 3.000" B .686" C .750" D 3.000" E .328" F 1.500" G 1.500" H .328" J .686" K .250" L .250" M .125" Weight 0.135000
-
- Description
The 4 hole - aluminum hinge is commonly used to mount lighter weight doors or two profiles. It is a cost-effective option that is corrosion-resistant, making it useful for outdoor applications where hinges may rust or corrode. There are options available that can be used as a transition from 10 to 15 series or 25 to 40 series profiles. Additional Information: The gap distance between profiles for 10 series is .062”, 15 series is .120", 25 series is 1.97mm, 40 series is 1.15mm and for series transitions is .125” (2.42mm).
-
Sugg. Hardware
Per Leaf Mount to T-slot
Series Part Number Qty Description 
3319 4 Bolt Assembly: 5/16-18 x .500" Black FBHSCS and Slide-In Economy T-Nut - Offset Thread - Black Zinc 
3961 4 Bolt Assembly: 5/16-18 x 2.000" Bright BHSCS with Washer and Flanged Hex Nut - Bright Zinc Or 
3964 4 Bolt Assembly: M8 x 50.00mm Blue BHSCS with Washer and Flanged Hex Nut
-
CAD Files
-
CAD Files
-
