Related Products
-
Part No. 3319$1.24Bolt Assembly: 5/16-18 x .500" Black FBHSCS and Slide-In Economy T-Nut - Offset Thread - Black Zinc -
Part No. 3961$1.16Bolt Assembly: 5/16-18 x 2.000" Bright BHSCS with Washer and Flanged Hex Nut - Bright Zinc
My Wish Lists
()2085-Black
15 Series & Ready Tube 4 Hole - Aluminum Hinge
15 Series & Ready Tube 4 Hole - Aluminum Hinge
The 4 hole - aluminum hinge is commonly used to mount lighter weight doors or two profiles. It is a cost-effective option that is corrosion-resistant, making it useful for outdoor applications where hinges may rust or corrode. There are options available that can be used as a transition from 10 to 15 series or 25 to 40 series profiles. Additional Information: The gap distance between profiles for 10 & 25 series is .062” (1.97mm) and for 15 & 40 series is .120” (1.15mm) and for series transitions is .125” (2.42mm).
The 4 hole - aluminum hinge is commonly used to mount lighter weight doors or two profiles. It is a cost-effective option that is corrosion-resistant, making it useful for outdoor applications where hinges may rust or corrode. There are options available that can be used as a transition from 10 to 15 series or 25 to 40 series profiles. Additional Information: The gap distance between profiles for 10 & 25 series is .062” (1.97mm) and for 15 & 40 series is .120” (1.15mm) and for series transitions is .125” (2.42mm).
| ESD Safe | No |
| Series | 15 Series, Ready Tube |
| Material | Aluminum |
| Leaf Grade | 5052-H32/34 |
| Pin Grade | 6061-T6 |
| Process | Die Stamping |
| Finish | Anodize |
| Color | Black |
| Max Load | 70 lb |
| A | 3.000" |
| B | .686" |
| C | .750" |
| D | 3.000" |
| E | .328" |
| F | 1.500" |
| G | 1.500" |
| H | .328" |
| J | .686" |
| K | .250" |
| L | .250" |
| M | .125" |
| Weight | 0.135000 |
The 4 hole - aluminum hinge is commonly used to mount lighter weight doors or two profiles. It is a cost-effective option that is corrosion-resistant, making it useful for outdoor applications where hinges may rust or corrode. There are options available that can be used as a transition from 10 to 15 series or 25 to 40 series profiles. Additional Information: The gap distance between profiles for 10 & 25 series is .062” (1.97mm) and for 15 & 40 series is .120” (1.15mm) and for series transitions is .125” (2.42mm).
Per Leaf Mount to T-slot
| Series | Part Number | Qty | Description | ||
|---|---|---|---|---|---|
| 3319 | 4 | Bolt Assembly: 5/16-18 x .500" Black FBHSCS and Slide-In Economy T-Nut - Offset Thread - Black Zinc | |||
| 3961 | 4 | Bolt Assembly: 5/16-18 x 2.000" Bright BHSCS with Washer and Flanged Hex Nut - Bright Zinc | |||
| Or | 3964 | 4 | Bolt Assembly: M8 x 50.00mm Blue BHSCS with Washer and Flanged Hex Nut |
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
Product Specs
- Product Details
-
ESD Safe No Series 15 Series, Ready Tube Material Aluminum Leaf Grade 5052-H32/34 Pin Grade 6061-T6 Process Die Stamping Finish Anodize Color Black Max Load 70 lb A 3.000" B .686" C .750" D 3.000" E .328" F 1.500" G 1.500" H .328" J .686" K .250" L .250" M .125" Weight 0.135000
-
- Description
The 4 hole - aluminum hinge is commonly used to mount lighter weight doors or two profiles. It is a cost-effective option that is corrosion-resistant, making it useful for outdoor applications where hinges may rust or corrode. There are options available that can be used as a transition from 10 to 15 series or 25 to 40 series profiles. Additional Information: The gap distance between profiles for 10 & 25 series is .062” (1.97mm) and for 15 & 40 series is .120” (1.15mm) and for series transitions is .125” (2.42mm).
-
Sugg. Hardware
Per Leaf Mount to T-slot
Series Part Number Qty Description 
3319 4 Bolt Assembly: 5/16-18 x .500" Black FBHSCS and Slide-In Economy T-Nut - Offset Thread - Black Zinc 
3961 4 Bolt Assembly: 5/16-18 x 2.000" Bright BHSCS with Washer and Flanged Hex Nut - Bright Zinc Or 
3964 4 Bolt Assembly: M8 x 50.00mm Blue BHSCS with Washer and Flanged Hex Nut
-
CAD Files
-
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
-
