Related Products
-
Part No. 3457$0.61Bolt Assembly: 10-32 x .375" Black SHCS and Slide-In Economy T-Nut - Centered Thread - Black Zinc -
Part No. 3459$0.59Bolt Assembly: 10-32 x .625" Black SHCS with Washer and Hex Nut - Black Zinc
My Wish Lists
()2081
10 Series 4 Hole - Adjustable Tension Panel Hinge
10 Series 4 Hole - Adjustable Tension Panel Hinge
The 4 hole - adjustable tension panel hinge is comprised of black acetal with clear polycarbonate hinge pins. It is a durable and economical option and the adjustable pins have the ability to change the pivot tension when opening or closing an access point. The 4 hole - adjustable tension panel hinge mounts plastic panels and lightweight doors to T-slots. Important: This hinge is not suitable for connecting multiple T-slot profiles.
The 4 hole - adjustable tension panel hinge is comprised of black acetal with clear polycarbonate hinge pins. It is a durable and economical option and the adjustable pins have the ability to change the pivot tension when opening or closing an access point. The 4 hole - adjustable tension panel hinge mounts plastic panels and lightweight doors to T-slots. Important: This hinge is not suitable for connecting multiple T-slot profiles.
| ESD Safe | No |
| Series | 10 Series |
| Material | Engineered Polymer |
| Finish | Matte |
| Color | Black |
| Process | Injection Molded |
| A | 1.000" |
| B | 1.688" |
| C | 1.250" |
| D | .719" |
| E | .500" |
| F | .197" |
| G | .266" |
| H | .234" |
| J | .230" |
| Weight | 0.031000 |
The 4 hole - adjustable tension panel hinge is comprised of black acetal with clear polycarbonate hinge pins. It is a durable and economical option and the adjustable pins have the ability to change the pivot tension when opening or closing an access point. The 4 hole - adjustable tension panel hinge mounts plastic panels and lightweight doors to T-slots. Important: This hinge is not suitable for connecting multiple T-slot profiles.
Per Leaf Mount to T-slot
| Series | Part Number | Qty | Description |
|---|---|---|---|
| 3457 | 2 | Bolt Assembly: 10-32 x .375" Black SHCS and Slide-In Economy T-Nut - Centered Thread - Black Zinc |
Per Leaf Mount to Panel LTE .250" / 6mm
| Series | Part Number | Qty | Description |
|---|---|---|---|
| 3459 | 2 | Bolt Assembly: 10-32 x .625" Black SHCS with Washer and Hex Nut - Black Zinc |
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
Product Specs
- Product Details
-
ESD Safe No Series 10 Series Material Engineered Polymer Finish Matte Color Black Process Injection Molded A 1.000" B 1.688" C 1.250" D .719" E .500" F .197" G .266" H .234" J .230" Weight 0.031000
-
- Description
The 4 hole - adjustable tension panel hinge is comprised of black acetal with clear polycarbonate hinge pins. It is a durable and economical option and the adjustable pins have the ability to change the pivot tension when opening or closing an access point. The 4 hole - adjustable tension panel hinge mounts plastic panels and lightweight doors to T-slots. Important: This hinge is not suitable for connecting multiple T-slot profiles.
-
Sugg. Hardware
Per Leaf Mount to T-slot
Series Part Number Qty Description 
3457 2 Bolt Assembly: 10-32 x .375" Black SHCS and Slide-In Economy T-Nut - Centered Thread - Black Zinc Per Leaf Mount to Panel LTE .250" / 6mm
Series Part Number Qty Description 
3459 2 Bolt Assembly: 10-32 x .625" Black SHCS with Washer and Hex Nut - Black Zinc
-
CAD Files
-
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
-
