Related Products
-
Part No. 3365$0.97Bolt Assembly: 5/16-18 x .625" Black BHSCS and Slide-In Economy T-Nut - Offset Thread - Black Zinc -
Part No. 3442$0.85Bolt Assembly: 5/16-18 x .750" Black BHSCS with Washer and Hex Nut - Black Zinc
My Wish Lists
()2080
15 Series 4 Hole - Adjustable Tension Panel Hinge
15 Series 4 Hole - Adjustable Tension Panel Hinge
The 4 hole - adjustable tension panel hinge is comprised of black acetal with clear polycarbonate hinge pins. It is a durable and economical option and the adjustable pins have the ability to change the pivot tension when opening or closing an access point. The 4 hole - adjustable tension panel hinge mounts plastic panels and lightweight doors to T-slots. Important: This hinge is not suitable for connecting multiple T-slot profiles.
The 4 hole - adjustable tension panel hinge is comprised of black acetal with clear polycarbonate hinge pins. It is a durable and economical option and the adjustable pins have the ability to change the pivot tension when opening or closing an access point. The 4 hole - adjustable tension panel hinge mounts plastic panels and lightweight doors to T-slots. Important: This hinge is not suitable for connecting multiple T-slot profiles.
| ESD Safe | No |
| Series | 15 Series |
| Material | Engineered Polymer |
| Finish | Matte |
| Color | Black |
| Process | Injection Molded |
| A | 1.500" |
| B | 2.500" |
| C | 1.875" |
| D | 1.125" |
| E | .750" |
| F | .328" |
| G | .406" |
| H | .360" |
| J | .203" |
| Weight | 0.094000 |
The 4 hole - adjustable tension panel hinge is comprised of black acetal with clear polycarbonate hinge pins. It is a durable and economical option and the adjustable pins have the ability to change the pivot tension when opening or closing an access point. The 4 hole - adjustable tension panel hinge mounts plastic panels and lightweight doors to T-slots. Important: This hinge is not suitable for connecting multiple T-slot profiles.
Per Leaf Mount to T-slot
| Series | Part Number | Qty | Description |
|---|---|---|---|
| 3365 | 2 | Bolt Assembly: 5/16-18 x .625" Black BHSCS and Slide-In Economy T-Nut - Offset Thread - Black Zinc |
Per Leaf Mount to Panel LTE .250" / 6mm
| Series | Part Number | Qty | Description |
|---|---|---|---|
| 3442 | 2 | Bolt Assembly: 5/16-18 x .750" Black BHSCS with Washer and Hex Nut - Black Zinc |
Product Specs
- Product Details
-
ESD Safe No Series 15 Series Material Engineered Polymer Finish Matte Color Black Process Injection Molded A 1.500" B 2.500" C 1.875" D 1.125" E .750" F .328" G .406" H .360" J .203" Weight 0.094000
-
- Description
The 4 hole - adjustable tension panel hinge is comprised of black acetal with clear polycarbonate hinge pins. It is a durable and economical option and the adjustable pins have the ability to change the pivot tension when opening or closing an access point. The 4 hole - adjustable tension panel hinge mounts plastic panels and lightweight doors to T-slots. Important: This hinge is not suitable for connecting multiple T-slot profiles.
-
Sugg. Hardware
Per Leaf Mount to T-slot
Series Part Number Qty Description 
3365 2 Bolt Assembly: 5/16-18 x .625" Black BHSCS and Slide-In Economy T-Nut - Offset Thread - Black Zinc Per Leaf Mount to Panel LTE .250" / 6mm
Series Part Number Qty Description 
3442 2 Bolt Assembly: 5/16-18 x .750" Black BHSCS with Washer and Hex Nut - Black Zinc
-
CAD Files
-
CAD Files
-
