Related Products
-
Part No. 3393$0.73Bolt Assembly: 1/4-20 x .500" Black BHSCS and Slide-In Economy T-Nut - Centered Thread - Black Zinc
2012 is a 2.00” x 0.50” fractional 10 series rectangular T-slot profile with two adjacent open T-slots on a 2.00” face. The profile has align-a-grooves to assist in alignment when connecting profiles. The 2012 profile is compatible with 10 series fasteners. It is a thinner profile that connects easily to flat surfaces and works well as a supporting structure or spacer for mounting accessories such as handles, door tracks, rails or valves.
2012
2.00” X .50” T-Slotted Profile - Two Adjacent Open T-Slots
2.00” X .50” T-Slotted Profile - Two Adjacent Open T-Slots
2012 is a 2.00” x 0.50” fractional 10 series rectangular T-slot profile with two adjacent open T-slots on a 2.00” face. The profile has align-a-grooves to assist in alignment when connecting profiles. The 2012 profile is compatible with 10 series fasteners. It is a thinner profile that connects easily to flat surfaces and works well as a supporting structure or spacer for mounting accessories such as handles, door tracks, rails or valves.
| ESD Safe | Yes |
| Max Length (inches) | 120.000000 |
| Series | 10 Series |
| Material | Aluminum |
| Grade | 6063-T6 |
| Finish | Anodize |
| Color | Clear |
| Drop Lock | 2° |
| Moment of Inertia - IX | 0.2253”⁴ |
| Moment of Inertia - IY | 0.0146”⁴ |
| Surface Area | 0.564 Sq. In. |
| Yield Strength | 25,000 psi |
| Modulus of Elasticity | 10,000,000 Lbs. / Sq. In. |
| Weight lbs | 0.0550 per inch |
| Weight | 0.055000 |
2012 is a 2.00” x 0.50” fractional 10 series rectangular T-slot profile with two adjacent open T-slots on a 2.00” face. The profile has align-a-grooves to assist in alignment when connecting profiles. The 2012 profile is compatible with 10 series fasteners. It is a thinner profile that connects easily to flat surfaces and works well as a supporting structure or spacer for mounting accessories such as handles, door tracks, rails or valves.
Product Specs
- Product Details
-
ESD Safe Yes Max Length (inches) 120.000000 Series 10 Series Material Aluminum Grade 6063-T6 Finish Anodize Color Clear Drop Lock 2° Moment of Inertia - IX 0.2253”^4 Moment of Inertia - IY 0.0146”^4 Surface Area 0.564 Sq. In. Yield Strength 25,000 psi Modulus of Elasticity 10,000,000 Lbs. / Sq. In. Weight lbs 0.0550 per inch Weight 0.055000
-
- Description
2012 is a 2.00” x 0.50” fractional 10 series rectangular T-slot profile with two adjacent open T-slots on a 2.00” face. The profile has align-a-grooves to assist in alignment when connecting profiles. The 2012 profile is compatible with 10 series fasteners. It is a thinner profile that connects easily to flat surfaces and works well as a supporting structure or spacer for mounting accessories such as handles, door tracks, rails or valves.
-
CAD Files
-
CAD Files
-

