Related Products
-
Part No. 14057$3.1620 Series 4 Hole - Inside Corner Bracket with Single Support -
Part No. 75-3656$0.92Bolt Assembly: M5 x 10mm Blue BHSCS with Slide-In Economy T-Nut - Bright Zinc
My Wish Lists
()20-4080
20 Series 5 Hole - “T” Flat Plate
20 Series 5 Hole - “T” Flat Plate
The 5 hole - “T” flat plate is a strong, external fastening method offering a long-lasting connection. This flat plate creates a 90 degree angle between connecting profiles. The fastener is flush with the profiles, allowing for a larger clearance area. It requires no machining services, is easy to assemble, and can be reconfigured and reused. Tip: Pre-load your hardware prior to connecting profiles to simplify your assembly.
The 5 hole - “T” flat plate is a strong, external fastening method offering a long-lasting connection. This flat plate creates a 90 degree angle between connecting profiles. The fastener is flush with the profiles, allowing for a larger clearance area. It requires no machining services, is easy to assemble, and can be reconfigured and reused. Tip: Pre-load your hardware prior to connecting profiles to simplify your assembly.
| ESD Safe | Yes |
| Series | 20 Series |
| Material | Aluminum |
| Grade | 6063-T6 |
| Finish | Anodize |
| Color | Clear |
| A | 60.00mm |
| B | 60.00mm |
| C | 20.00mm |
| D | 10.00mm |
| E | 5.56mm |
| F | 4.00mm |
| G | 18.00mm |
| H | 19.00mm |
| J | 2.38mm |
| Weight | 0.042000 |
The 5 hole - “T” flat plate is a strong, external fastening method offering a long-lasting connection. This flat plate creates a 90 degree angle between connecting profiles. The fastener is flush with the profiles, allowing for a larger clearance area. It requires no machining services, is easy to assemble, and can be reconfigured and reused. Tip: Pre-load your hardware prior to connecting profiles to simplify your assembly.
Mount to T-Slot
| Series | Part Number | Qty | Description |
|---|---|---|---|
| 75-3656 | 5 | Bolt Assembly: M5 x 10mm Blue BHSCS with Slide-In Economy T-Nut - Bright Zinc |
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
Product Specs
- Product Details
-
ESD Safe Yes Series 20 Series Material Aluminum Grade 6063-T6 Finish Anodize Color Clear A 60.00mm B 60.00mm C 20.00mm D 10.00mm E 5.56mm F 4.00mm G 18.00mm H 19.00mm J 2.38mm Weight 0.042000
-
- Description
The 5 hole - “T” flat plate is a strong, external fastening method offering a long-lasting connection. This flat plate creates a 90 degree angle between connecting profiles. The fastener is flush with the profiles, allowing for a larger clearance area. It requires no machining services, is easy to assemble, and can be reconfigured and reused. Tip: Pre-load your hardware prior to connecting profiles to simplify your assembly.
-
Sugg. Hardware
Mount to T-Slot
Series Part Number Qty Description 
75-3656 5 Bolt Assembly: M5 x 10mm Blue BHSCS with Slide-In Economy T-Nut - Bright Zinc
-
CAD Files
-
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
-
