Related Products
-
Part No. 20-4165-Black$15.8620 Series 8 Hole - Rectangular Flat Plate -
Part No. 12307$1.5320 Series 40mm x 40mm End Cap with Molded Push-In Stem
My Wish Lists
()20-4040-Black-FB is a 40mm x 40mm metric 20 series square T-slot profile with eight open T-slots, two on each 40mm face. The profile is smooth, which makes it resistant to dirt and debris buildup while also being easy to clean. The 20-4040-Black-FB profile is compatible with 20 series fasteners. The eight open T-slots and strengthmake it a great choice for automation applications, machine frames and workstations.
20-4040-Black-FB
40mm X 40mm T-Slotted Profile - Eight Open T-Slots
40mm X 40mm T-Slotted Profile - Eight Open T-Slots
20-4040-Black-FB is a 40mm x 40mm metric 20 series square T-slot profile with eight open T-slots, two on each 40mm face. The profile is smooth, which makes it resistant to dirt and debris buildup while also being easy to clean. The 20-4040-Black-FB profile is compatible with 20 series fasteners. The eight open T-slots and strengthmake it a great choice for automation applications, machine frames and workstations.
| ESD Safe | Yes |
| Max Length (inches) | 238.188976 |
| Series | 20 Series |
| Material | Aluminum |
| Grade | 6063-T6 |
| Finish | Anodize |
| Color | Black |
| Drop Lock | 2° |
| Moment of Inertia - IX | 7.8219 cm⁴ |
| Moment of Inertia - IY | 7.8219 cm⁴ |
| Surface Area | 4.227 Sq cm |
| Yield Strength | 172.37 N / Sq mm |
| Modulus of Elasticity | 68.947.6 N / Sq mm |
| Weight lbs | 0.0655 per inch |
| Weight | 0.065500 |
20-4040-Black-FB is a 40mm x 40mm metric 20 series square T-slot profile with eight open T-slots, two on each 40mm face. The profile is smooth, which makes it resistant to dirt and debris buildup while also being easy to clean. The 20-4040-Black-FB profile is compatible with 20 series fasteners. The eight open T-slots and strengthmake it a great choice for automation applications, machine frames and workstations.
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
Product Specs
- Product Details
-
ESD Safe Yes Max Length (inches) 238.188976 Series 20 Series Material Aluminum Grade 6063-T6 Finish Anodize Color Black Drop Lock 2° Moment of Inertia - IX 7.8219 cm^4 Moment of Inertia - IY 7.8219 cm^4 Surface Area 4.227 Sq cm Yield Strength 172.37 N / Sq mm Modulus of Elasticity 68.947.6 N / Sq mm Weight lbs 0.0655 per inch Weight 0.065500
-
- Description
20-4040-Black-FB is a 40mm x 40mm metric 20 series square T-slot profile with eight open T-slots, two on each 40mm face. The profile is smooth, which makes it resistant to dirt and debris buildup while also being easy to clean. The 20-4040-Black-FB profile is compatible with 20 series fasteners. The eight open T-slots and strengthmake it a great choice for automation applications, machine frames and workstations.
-
CAD Files
-
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
-

