Related Products
-
Part No. 75-3581$0.90Bolt Assembly: M5 x 8.00mm Black BHSCS with Slide-In Economy T-Nut Block - Bright Zinc -
Part No. 65-2474$57.30Thermoplastic Coated Wire Mesh Panel: 3.55mm Thick, Black -
Part No. 11-5310$0.56M5 x 10.00mm Button Head Socket Cap Screw (BHSCS)
20-2494-Black
20 Series Single Arm Wide Mesh Retainer with Wide Backing Plate
20 Series Single Arm Wide Mesh Retainer with Wide Backing Plate
The single arm wide mesh retainer with wide backing plate consists of one single arm wide mesh retainer and one wide backing plate. The hardware to attach the backing plate to the retainer should be selected based on the wire mesh panel type and thickness. The suggested hardware to mount the retainer to the T-slot can be found on the "Suggested Hardware" tab.
The single arm wide mesh retainer with wide backing plate consists of one single arm wide mesh retainer and one wide backing plate. The hardware to attach the backing plate to the retainer should be selected based on the wire mesh panel type and thickness. The suggested hardware to mount the retainer to the T-slot can be found on the "Suggested Hardware" tab.
| ESD Safe | Yes |
| Series | 20 Series |
| Material | Aluminum |
| Grade | 6063-T6 |
| Process | Milled |
| Finish | Anodize |
| Color | Black |
| Weight | 0.048000 |
The single arm wide mesh retainer with wide backing plate consists of one single arm wide mesh retainer and one wide backing plate. The hardware to attach the backing plate to the retainer should be selected based on the wire mesh panel type and thickness. The suggested hardware to mount the retainer to the T-slot can be found on the "Suggested Hardware" tab.
Mount to T-Slot
| Series | Part Number | Qty | Description |
|---|---|---|---|
| 75-3581 | 2 | Bolt Assembly: M5 x 8.00mm Black BHSCS with Slide-In Economy T-Nut Block - Bright Zinc |
Mount to Backing Plate
| Series | Part Number | Qty | Description |
|---|---|---|---|
| 11-5310 | 2 | M5 x 10.00mm Button Head Socket Cap Screw (BHSCS) |
Product Specs
- Product Details
-
ESD Safe Yes Series 20 Series Material Aluminum Grade 6063-T6 Process Milled Finish Anodize Color Black Weight 0.048000
-
- Description
The single arm wide mesh retainer with wide backing plate consists of one single arm wide mesh retainer and one wide backing plate. The hardware to attach the backing plate to the retainer should be selected based on the wire mesh panel type and thickness. The suggested hardware to mount the retainer to the T-slot can be found on the "Suggested Hardware" tab.
- Sugg. Hardware
-
CAD Files
-
CAD Files
-
