Related Products
-
Part No. 65-2474$57.30Thermoplastic Coated Wire Mesh Panel: 3.55mm Thick, Black -
Part No. 75-3581$0.90Bolt Assembly: M5 x 8.00mm Black BHSCS with Slide-In Economy T-Nut Block - Bright Zinc
20-2493-Black
20 Series Single Arm Wide Mesh Retainer
20 Series Single Arm Wide Mesh Retainer
The single arm wide mesh retainer is used to mount a mesh panel when it is recessed within the T-slot or on the profile frame. It provides stability and reduces vibration while also being a strong fastening option that is simple to use and easily repositioned. The single arm wide mesh retainer is frequently used when mounting one mesh panel to a profile or in instances when larger profile series are used to mount two mesh panels. It has slotted holes to allow for positioning so that the bolts don’t crash into the mesh. The mesh retainer requires a backing plate. The suggested hardware to mount the retainer to the T-slot is listed on the "Suggested Hardware" tab while the hardware for the backing plate should be based on the panel type and thickness.
The single arm wide mesh retainer is used to mount a mesh panel when it is recessed within the T-slot or on the profile frame. It provides stability and reduces vibration while also being a strong fastening option that is simple to use and easily repositioned. The single arm wide mesh retainer is frequently used when mounting one mesh panel to a profile or in instances when larger profile series are used to mount two mesh panels. It has slotted holes to allow for positioning so that the bolts don’t crash into the mesh. The mesh retainer requires a backing plate. The suggested hardware to mount the retainer to the T-slot is listed on the "Suggested Hardware" tab while the hardware for the backing plate should be based on the panel type and thickness.
| ESD Safe | Yes |
| Series | 20 Series |
| Material | Aluminum |
| Grade | 6063-T6 |
| Process | Milled |
| Finish | Anodize |
| Color | Black |
| A | 39.00mm |
| B | 27.77mm |
| C | 5.54mm |
| D | 10.00mm |
| E | 5.77mm |
| F | 19.25mm |
| G | 5.54mm |
| H | 20.00mm |
| J | 3.00mm |
| K | 3.00mm |
| L | 19.00mm |
| M | 7.18mm |
| N | 10.19mm |
| P | 40.00mm |
| Weight | 0.028000 |
The single arm wide mesh retainer is used to mount a mesh panel when it is recessed within the T-slot or on the profile frame. It provides stability and reduces vibration while also being a strong fastening option that is simple to use and easily repositioned. The single arm wide mesh retainer is frequently used when mounting one mesh panel to a profile or in instances when larger profile series are used to mount two mesh panels. It has slotted holes to allow for positioning so that the bolts don’t crash into the mesh. The mesh retainer requires a backing plate. The suggested hardware to mount the retainer to the T-slot is listed on the "Suggested Hardware" tab while the hardware for the backing plate should be based on the panel type and thickness.
Mount to T-Slot
| Series | Part Number | Qty | Description |
|---|---|---|---|
| 75-3581 | 2 | Bolt Assembly: M5 x 8.00mm Black BHSCS with Slide-In Economy T-Nut Block - Bright Zinc |
Product Specs
- Product Details
-
ESD Safe Yes Series 20 Series Material Aluminum Grade 6063-T6 Process Milled Finish Anodize Color Black A 39.00mm B 27.77mm C 5.54mm D 10.00mm E 5.77mm F 19.25mm G 5.54mm H 20.00mm J 3.00mm K 3.00mm L 19.00mm M 7.18mm N 10.19mm P 40.00mm Weight 0.028000
-
- Description
The single arm wide mesh retainer is used to mount a mesh panel when it is recessed within the T-slot or on the profile frame. It provides stability and reduces vibration while also being a strong fastening option that is simple to use and easily repositioned. The single arm wide mesh retainer is frequently used when mounting one mesh panel to a profile or in instances when larger profile series are used to mount two mesh panels. It has slotted holes to allow for positioning so that the bolts don’t crash into the mesh. The mesh retainer requires a backing plate. The suggested hardware to mount the retainer to the T-slot is listed on the "Suggested Hardware" tab while the hardware for the backing plate should be based on the panel type and thickness.
-
Sugg. Hardware
Mount to T-Slot
Series Part Number Qty Description 
75-3581 2 Bolt Assembly: M5 x 8.00mm Black BHSCS with Slide-In Economy T-Nut Block - Bright Zinc
-
CAD Files
-
CAD Files
-

