19-8065
M8 Hex Nut
M8 Hex Nut
M8 Hex Nut
Series | Metric |
Material | Steel |
Finish | Zinc |
Color | Bright |
Type | Hex Nut |
Mfg Standard | DIN 934 |
A (Thread) | M8 x 1.25 |
B | 12.86mm |
C | 6.32mm |
Weight | 0.010000 |
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
Series | Metric |
Material | Steel |
Finish | Zinc |
Color | Bright |
Type | Hex Nut |
Mfg Standard | DIN 934 |
A (Thread) | M8 x 1.25 |
B | 12.86mm |
C | 6.32mm |
Weight | 0.010000 |
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
Sign up for an 80/20 account to take advantage of order tracking and history, as well as faster checkout on subsequent orders.