Related Products
My Wish Lists
()
Last Added Items
You have no items in your wish list.
17-8590
M8 x 90mm Socket Head Cap Screw (SHCS)
M8 x 90mm Socket Head Cap Screw (SHCS)
| ESD Safe | Yes |
| Series | Metric |
| Material | Stainless-Steel |
| Finish | Stainless |
| Color | N/A |
| A | 13.00mm |
| B | 6.00mm |
| C | 8.00mm |
| D (Length) | 90.00mm |
| E (Thread) | M8 x 1.25 |
| Thread Length | 28.00mm |
| Weight | 0.075550 |
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
Product Specs
- Product Details
-
ESD Safe Yes Series Metric Material Stainless-Steel Finish Stainless Color N/A A 13.00mm B 6.00mm C 8.00mm D (Length) 90.00mm E (Thread) M8 x 1.25 Thread Length 28.00mm Weight 0.075550
-
-
CAD Files
-
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
-


