My Wish Lists
()
Last Added Items
You have no items in your wish list.
17-8535
M8 x 35.00mm Socket Head Cap Screw (SHCS)
M8 x 35.00mm Socket Head Cap Screw (SHCS)
Total Price
................................................................................................................................Series | Metric |
Material | Stainless-Steel |
Finish | Stainless |
Color | N/A |
A | 12.87mm |
B | 6.00mm |
C | 7.82mm |
D (Length) | 35.00mm |
E (Thread) | M8 X 1.25 |
Thread Length | Full Thread |
Weight | 0.039000 |
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
Product Specs
- Product Details
-
Series Metric Material Stainless-Steel Finish Stainless Color N/A A 12.87mm B 6.00mm C 7.82mm D (Length) 35.00mm E (Thread) M8 X 1.25 Thread Length Full Thread Weight 0.039000
-
- CAD Files
-
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
-