Related Products
My Wish Lists
()
Last Added Items
You have no items in your wish list.
17-6416
M6 x 16.00mm Flanged Button Head Socket Cap Screw (FBHSCS)
M6 x 16.00mm Flanged Button Head Socket Cap Screw (FBHSCS)
| ESD Safe | Yes |
| Series | Metric |
| Material | Stainless-Steel |
| Finish | Stainless |
| Color | No |
| A | 13.25mm |
| B | 4.06mm |
| C | 3.15mm |
| D (Length) | 16.00mm |
| E | 1.10mm |
| F (Thread) | M6 X 1.0 |
| Thread Length | Full Thread |
| Weight | 0.010000 |
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
Product Specs
- Product Details
-
ESD Safe Yes Series Metric Material Stainless-Steel Finish Stainless Color No A 13.25mm B 4.06mm C 3.15mm D (Length) 16.00mm E 1.10mm F (Thread) M6 X 1.0 Thread Length Full Thread Weight 0.010000
-
-
CAD Files
-
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
-


