My Wish Lists
()
Last Added Items
You have no items in your wish list.
17-6316
M6 x 16.00mm Button Head Socket Cap Screw (BHSCS)
M6 x 16.00mm Button Head Socket Cap Screw (BHSCS)
Total Price
................................................................................................................................Series | Metric |
Material | Stainless-Steel |
Finish | Stainless |
Color | N/A |
A | 10.29mm |
B | 4.00mm |
C | 3.15mm |
D (Length) | 16.00mm |
E (Thread) | M6 X 1.0 |
Thread Length | Full Thread |
Weight | 0.009000 |

Product Specs
- Product Details
-
Series Metric Material Stainless-Steel Finish Stainless Color N/A A 10.29mm B 4.00mm C 3.15mm D (Length) 16.00mm E (Thread) M6 X 1.0 Thread Length Full Thread Weight 0.009000
-
- CAD Files
- CAD Files
-