17-6310
M6 x 10.00mm Button Head Socket Cap Screw (BHSCS)
M6 x 10.00mm Button Head Socket Cap Screw (BHSCS)
M6 x 10.00mm Button Head Socket Cap Screw (BHSCS)
Series | Metric |
Material | Stainless-Steel |
Finish | Stainless |
Color | N/A |
A | 10.29mm |
B | 4.00mm |
C | 3.15mm |
D (Length) | 10.00mm |
E (Thread) | M6 X 1.0 |
Thread Length | Full Thread |
Weight | 0.007000 |
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
Series | Metric |
Material | Stainless-Steel |
Finish | Stainless |
Color | N/A |
A | 10.29mm |
B | 4.00mm |
C | 3.15mm |
D (Length) | 10.00mm |
E (Thread) | M6 X 1.0 |
Thread Length | Full Thread |
Weight | 0.007000 |
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
Sign up for an 80/20 account to take advantage of order tracking and history, as well as faster checkout on subsequent orders.