Related Products
-
Part No. 2036$3.0815 Series .75" x 1.5" End Cap with Molded Push-In Stem -
Part No. 3320$1.07Bolt Assembly: 5/16-18 x .687" Black FBHSCS with Slide-In Economy T-Nut - Offset Thread - Black Zinc -
Part No. 4302$5.3115 Series & Ready Tube 2 Hole - Inside Corner Bracket
1575 is a 1.50” x 0.75” fractional 15 series rectangular T-slot profile with one open T-slot on one 1.50” face. The profile is smooth, which makes it resistant to dirt and debris buildup while also being easy to clean. The 1575 profile is compatible with 15 series fasteners. It is a thinner profile that connects easily to flat surfaces and works well as a supporting structure or spacer for mounting accessories such as handles, door tracks, rails, valves or sensors.
1575
1.50” X .75" Smooth Surface T-Slotted Profile - Single Open T-Slot
1.50” X .75" Smooth Surface T-Slotted Profile - Single Open T-Slot
1575 is a 1.50” x 0.75” fractional 15 series rectangular T-slot profile with one open T-slot on one 1.50” face. The profile is smooth, which makes it resistant to dirt and debris buildup while also being easy to clean. The 1575 profile is compatible with 15 series fasteners. It is a thinner profile that connects easily to flat surfaces and works well as a supporting structure or spacer for mounting accessories such as handles, door tracks, rails, valves or sensors.
| ESD Safe | Yes |
| Max Length (inches) | 242.000000 |
| Series | 15 Series |
| Material | Aluminum |
| Grade | 6063-T6 |
| Finish | Anodize |
| Color | Clear |
| Drop Lock | 2° |
| Moment of Inertia - IX | 0.0380"⁴ |
| Moment of Inertia - IY | 0.1470"⁴ |
| Surface Area | 0.686 Sq. in. |
| Yield Strength | 25,000 psi |
| Modulus of Elasticity | 10,000,000 Lbs. / Sq. In. |
| Weight lbs | 0.0669 per inch |
| Weight | 0.066900 |
1575 is a 1.50” x 0.75” fractional 15 series rectangular T-slot profile with one open T-slot on one 1.50” face. The profile is smooth, which makes it resistant to dirt and debris buildup while also being easy to clean. The 1575 profile is compatible with 15 series fasteners. It is a thinner profile that connects easily to flat surfaces and works well as a supporting structure or spacer for mounting accessories such as handles, door tracks, rails, valves or sensors.
Product Specs
- Product Details
-
ESD Safe Yes Max Length (inches) 242.000000 Series 15 Series Material Aluminum Grade 6063-T6 Finish Anodize Color Clear Drop Lock 2° Moment of Inertia - IX 0.0380"^4 Moment of Inertia - IY 0.1470"^4 Surface Area 0.686 Sq. in. Yield Strength 25,000 psi Modulus of Elasticity 10,000,000 Lbs. / Sq. In. Weight lbs 0.0669 per inch Weight 0.066900
-
- Description
1575 is a 1.50” x 0.75” fractional 15 series rectangular T-slot profile with one open T-slot on one 1.50” face. The profile is smooth, which makes it resistant to dirt and debris buildup while also being easy to clean. The 1575 profile is compatible with 15 series fasteners. It is a thinner profile that connects easily to flat surfaces and works well as a supporting structure or spacer for mounting accessories such as handles, door tracks, rails, valves or sensors.
-
CAD Files
-
CAD Files
-
