Related Products
-
Part No. 2405-Black$34.9415 Series 4.5" Economy Floor Mount Base Plate -
Part No. 2046-Plain$3.3515 Series 1.5" x 4.5" End Cap with Push-In Fastener -
Part No. 3320$1.07Bolt Assembly: 5/16-18 x .687" Black FBHSCS with Slide-In Economy T-Nut - Offset Thread - Black Zinc
My Wish Lists
()1545-LS-Black-FB is a 1.50” x 4.50” fractional 15 series rectangular T-slot profile with eight open T-slots,one on each 1.50” face and three on each 4.50” face. The 1545-LS-Black-FB profile is the light-duty version in the 1545 profile family. It is smooth, which makes it resistant to dirt and debris buildup while also being easy to clean. The 1545-LS -Black-FB profile is compatible with all 15 series fasteners, and lends itself to clean room applications, guards, enclosures, or workstations. The eight open T-slots enable access from any direction and are useful for mounting accessories.
1545-LS-Black-FB
1.50” X 4.50" T-Slotted Profile - Eight Open T-Slot
1.50” X 4.50" T-Slotted Profile - Eight Open T-Slot
1545-LS-Black-FB is a 1.50” x 4.50” fractional 15 series rectangular T-slot profile with eight open T-slots,one on each 1.50” face and three on each 4.50” face. The 1545-LS-Black-FB profile is the light-duty version in the 1545 profile family. It is smooth, which makes it resistant to dirt and debris buildup while also being easy to clean. The 1545-LS -Black-FB profile is compatible with all 15 series fasteners, and lends itself to clean room applications, guards, enclosures, or workstations. The eight open T-slots enable access from any direction and are useful for mounting accessories.
| ESD Safe | Yes |
| Max Length (inches) | 242.000000 |
| Series | 15 Series |
| Material | Aluminum |
| Grade | 6063-T6 |
| Finish | Anodize |
| Color | Black |
| Drop Lock | 2° |
| Moment of Inertia - IX | 4.4732"⁴ |
| Moment of Inertia - IY | 0.6251"⁴ |
| Surface Area | 2.492 Sq. in. |
| Yield Strength | 25,000 psi |
| Modulus of Elasticity | 10,000,000 Lbs. / Sq. In. |
| Weight lbs | 0.242 per inch |
| Weight | 0.242000 |
1545-LS-Black-FB is a 1.50” x 4.50” fractional 15 series rectangular T-slot profile with eight open T-slots,one on each 1.50” face and three on each 4.50” face. The 1545-LS-Black-FB profile is the light-duty version in the 1545 profile family. It is smooth, which makes it resistant to dirt and debris buildup while also being easy to clean. The 1545-LS -Black-FB profile is compatible with all 15 series fasteners, and lends itself to clean room applications, guards, enclosures, or workstations. The eight open T-slots enable access from any direction and are useful for mounting accessories.
Product Specs
- Product Details
-
ESD Safe Yes Max Length (inches) 242.000000 Series 15 Series Material Aluminum Grade 6063-T6 Finish Anodize Color Black Drop Lock 2° Moment of Inertia - IX 4.4732"^4 Moment of Inertia - IY 0.6251"^4 Surface Area 2.492 Sq. in. Yield Strength 25,000 psi Modulus of Elasticity 10,000,000 Lbs. / Sq. In. Weight lbs 0.242 per inch Weight 0.242000
-
- Description
1545-LS-Black-FB is a 1.50” x 4.50” fractional 15 series rectangular T-slot profile with eight open T-slots,one on each 1.50” face and three on each 4.50” face. The 1545-LS-Black-FB profile is the light-duty version in the 1545 profile family. It is smooth, which makes it resistant to dirt and debris buildup while also being easy to clean. The 1545-LS -Black-FB profile is compatible with all 15 series fasteners, and lends itself to clean room applications, guards, enclosures, or workstations. The eight open T-slots enable access from any direction and are useful for mounting accessories.
-
CAD Files
-
CAD Files
-

